Factory Assembled

OVERVIEW

  • Specialized unit cooler for produce ripening rooms.
  • Air by-pass side ports allow high CFM circulation rates while limiting the coil face velocity to 600 fpm preventing moisture carryover.
  • Blower and coil assemblies may be separated allowing the blower section to be lowered for replacement of shafts or bearings while the coil and piping remain in place.
  • Close spaced 3/4" OD tubes are staggered in direction of air flow.
  • Copper tubes are expanded into aluminum fin collars for positive contact.
  • Copper tube/aluminum fin coils are applicable for glycol brines, water and direct expansion (dxf) or recirculated (rtf) halocarbons.


  • Availability: North America

SPX COOLING PRODUCTS

From factory assembled systems for HVAC applications to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.

Top

Marley Cooling Tower Parts