Marley MCW
Torre de enfriamiento de contraflujo
Detalles de producto:
Disponibilidad: Mundial
Flow Rate: 426-1467 gpm (97-333 m3/hr)
Capacidad Térmica: 142-489 tons (624-2150 kW)
Cumple con OSHA
Altas opciones sísmicas para zonas sísmicas.
Ventiladores de bajo sonido estándar en todos los modelos
Tubería de entrada simple o doble
Acero galvanizado resistente G-235 (Z725)
Actualización opcional de acero inoxidable serie 300 para parte o toda la estructura
Garantía mecánica de 5 años.
¿Qué es una torre de enfriamiento?
Factory assembled or field erected, the Marley MCW steel forced draft counterflow cooling tower is an ideal solution for sound and space-sensitive applications.
Unlike most forced draft cooling towers, the Marley MCW cooling tower utilizes large access doors for easy entry and exit. In addition this configuration provides easy access to the motors and fans from grade.
Silencioso por diseño
All Marley MCW cooling towers are designed for low sound levels by utilizing centrifugal fans and a fully contained water splash zone. In addition, for those applications where sound is more of a concern than typical, consider air inlet or outlet attenuation for the ultimate in quiet cooling tower operation.
Construcción de larga duración
Rugged G235 heavy mill galvanized steel (G600 in Europe/Z600 China) is standard with S300 series stainless steel as an optional upgrade to part or the entire cooling tower structure. ISO certified plants assure quality factory-assembly.
Steel Construction
MCW Steel Cooling Towers use heavy-mill galvanized steel or 300 series stainless steel for high-performance under any operating conditions.
High Performance Inside and Out
- Low-sound forward curved centrifugal fans overcome the static pressure imposed by external ductwork for quiet indoor operation
- Fully-enclosed falling splash zone water area ensures low noise
- Air movement system is belt-driven by means of wedge-belts sized for 150 percent of the nominal power
- Water distribution system includes PVC lateral subsidiary pipes and low-clog polypropylene nozzles
- Low air resistance keeps power consumption to a minimum
- Factory-design tested and rated sound attenuators available for air inlet and discharge
Cooling Where and How You Need It
- Low noise
Centrifugal fans and a fully-enclosed falling water area create one of the quietest cooling tower configurations on the market. - Small footprint
Forced-draft, counter-flow design requires considerably less plan area than cross-flow cooling towers typically use. - Indoor friendly
Because of its low noise, small footprint (with knockdown option) and inlet/outlet ducting, the Marley MCW cooling tower is your best option for indoor HVAC applications.
Gracias por su reciente compra a SPX Cooling Technologies, Inc. Apreciamos su negocio y esperamos servirle en el futuro.
Beneficios de registrar su producto SPX:
¡ESTÁS GARANTIZADO! Se verifica la instalación de su producto y se activa la garantía.
¡ESTÁS NOTIFICADO! Recibirá notificaciones inmediatas sobre información importante del producto y alertas de servicio.
¡ESTÁS INCLUIDO! Recibe invitaciones a eventos y programación educativa exclusiva, incluidos los talleres de mantenimiento de torres de School of Cool®.
¡TE OIMOS! Sus opiniones sobre nuestros productos, servicios, soporte técnico y programación se solicitan en encuestas de voz de los clientes.
Se aplicarán los términos de la garantía limitada de SPX Cooling Technologies. Para obtener detalles completos sobre la cobertura de su garantía, consulte el certificado de garantía incluido con su producto.
Complete el siguiente formulario para registrar su producto. Asegúrese de que la información proporcionada sea precisa: Todos los campos son obligatorios para registrar su producto.