MH Fluid Cooler Single Flow Revit Files
The Revit product families for the Marley® MH fluid cooler (“MHF”) provide the basic geometry and typical pipe connections for each unit size of the product line. The product families, one for single-flow models and one for double-flow models, are compatible with Revit version 2012 and later, and may be downloaded at /revit. The instructions below pertain to single-flow MHF models MHF7101 – MHF7109.
Model Number
The model number in the product family dictates the unit plan dimensions, height, coil size and coil material- please choose carefully. Models with copper coil have specific reference to coil material in the product family model number, while models with steel coils do not.
Coil Inlet and Outlet Connections
Depending on unit size, standard single-flow MHF models have one to four coil inlet and coil outlet connections per cell. Coil connections default to face C (cased side, air inlet on right) in the Revit family, but may alternately be configured to be located on face A. Standard coil connection(s) for steel coils are beveled for welding and grooved for a mechanical coupling. Standard coil connection(s) for copper coils are copper OD. Connection size defaults to commonly used pipe diameter(s) for the unit size selected.
Recirculating Pump Location
The recirculating water pump for each cell is located on the exterior of the unit, and may be configured to be located on either face C (default in Revit family) or face A. The pump may be located on the same face as the coil connections, or on the face opposite the coil connections.
Accesorios Opcionales
Los siguientes accesorios opcionales son parámetros seleccionables en la categoría Estructural:
Ultra Quiet Fan (Models 7107 and 7109 only)
Distribution Basin Platform (face D)
Access Door Platform (face A, face C, or faces A and C)
External Damper (coil section)
Other optional accessories may alter or prevent the use of these options and/or increase the size of the unit.
Múltiples celdas
Multiple instances of the MHF product family may be inserted into the Revit project for installations having multiple cells. Arrangements with face A of one cell oriented towards face C of another cell are the most common, with coil connections and pumps configured on the outer faces. For installations of more than two cells, additional spacing is required to allow space for pumps and coil connections.
Standard center-to-center cell spacing is listed by model size in the table below. Pump dimensions are not included in the calculation of cell center points.
Espaciado de celdas de centro a centro | ||
Tamaño de la unidad | Two Cells | Each Additional Cell |
MHF7101 | 73.33” (1863mm) | 103.33” (2625mm) |
MHF7103 | 109.75” (2788mm) | 139.75” (3550mm) |
MHF7105 | 145.75” (3702mm) | 175.75” (4464mm) |
MHF7107 | 145.75” (3702mm) | 175.75” (4464mm) |
MHF7109 | 217.75” (5531mm) | 251.75” (6394mm) |
Liquidaciones
Sufficient clearance should be provided to allow safe access to the tower and its components. The louver face platform option and the access door platform option show the required clearance for a safety cage on the platform ladder. In addition to the clearances necessary to perform basic tower maintenance, appropriate clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as the width of the air inlet for one cell, and the air discharge clearance should be no less than three fan diameters. Also note that vertical enclosures around the cooling tower should not rise above the fan discharge, otherwise air recirculation may impact performance.
Al hacer clic en "Aceptar", acepta nuestros Términos y condiciones:
Al hacer que esta información esté disponible, SPX Cooling no presta servicios profesionales y no asume ningún deber, responsabilidad u obligación con respecto a cualquier persona que haga uso de dicha información, incluidas las modificaciones realizadas por el usuario, para el diseño de edificios y sistemas relacionados. utilizando dicha Información, o por la exactitud de dicha Información o cualquier dato resultante del uso de la misma. Esta información se proporciona "tal cual" y SPX Cooling no será responsable de ningún reclamo, demanda, lesión, pérdida, gasto o responsabilidad de ningún tipo, incluidos, entre otros, daños directos, indirectos, incidentales o consecuentes. que de alguna manera surja o esté relacionado con el uso de la Información, ya sea que dicha reclamación, pérdida, gasto o responsabilidad resulte o no directa o indirectamente de cualquier acción u omisión de SPX Cooling o sus empleados y representantes resultantes del uso de esta información.
SPX Cooling no ofrece ninguna garantía de ningún tipo, ya sea expresa o implícita, incluida, entre otras, cualquier garantía de comerciabilidad o idoneidad para un propósito particular, ni hace ninguna declaración con respecto al uso o los resultados del uso del Información en términos de su exactitud, validez, integridad, aplicabilidad o cumplimiento de cualquier código regulatorio o leyes y regulaciones gubernamentales. El uso de la Información implica algunos riesgos, y todo el riesgo en cuanto a los resultados y el rendimiento de la Información es responsabilidad del usuario.
SPX Cooling conserva el título y la propiedad de toda la Información y todas las copias de la misma y todos los demás derechos e intereses, incluidos, entre otros, patentes, derechos de autor, marcas comerciales, secretos comerciales y otros derechos de propiedad intelectual, sobre la Información y cualquier copia de la misma. . Al aceptar o utilizar esta información, el usuario acepta no usarla excepto como se establece expresamente en este documento y el usuario acepta no usar esta información para representar los productos de ningún fabricante que no sea SPX Cooling, sus empresas matrices o subsidiarias.
Excepto lo expresamente dispuesto en estos Términos de uso, ninguna parte de la Información puede copiarse, reproducirse, republicarse, cargarse, publicarse, mostrarse públicamente, codificarse, traducirse, transmitirse o distribuirse de ninguna manera a cualquier otra computadora, servidor, sitio web o otro medio para publicación o distribución o para cualquier empresa comercial, sin el consentimiento previo expreso por escrito de SPX Cooling.
Puede utilizar la información que SPX Cooling pone a disposición intencionalmente para su descarga, siempre que (1) no elimine ningún lenguaje de aviso de propiedad en todas las copias de dichos documentos, (2) utilice dicha información solo para su uso comercial interno y (3) no hará ninguna declaración o garantía adicional relacionada con dicha información.
Este Acuerdo y cualquier disputa que surja de o en conexión con este Acuerdo se regirán por las leyes del Estado de Kansas, EE. UU., sin ninguna referencia a principios de conflicto de leyes.
Los productos de SPX Cooling están sujetos a mejoras continuas. SPX Cooling se reserva el derecho de modificar el diseño, las especificaciones y los datos del producto sin previo aviso y sin incurrir en ninguna obligación.