Relleno de película de contraflujo MCR
Descripción general
Open, offset vertical corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop evaporative heat transfer.
Open, offset vertical corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop evaporative heat transfer. Smooth surfaces without sharp intersections maintain water velocities and reduce the number of restrictions where biological growth begins.
MCR fill is thermoformed from .015 thick, chemically-resistant PVC (polyvinyl chloride). Material thicknesses of .020 and thicker are also available.
MCR is easily adapted to any tower’s configuration. The fill pack depth (fill height) is variable to provide the proper heat transfer area within a single fill layer. MCR counterflow fill can be hung from structural members or it can be bottom-supported in virtually all counterflow cooling towers, regardless of a cooling tower’s age or manufacturer.
Efficient thermal performance
Low maintenance
Low clog design
Diseño colgante o de soporte inferior.
Dado que el funcionamiento de la planta depende del rendimiento de su torre de enfriamiento, es importante seleccionar las piezas que se encuentren entre las de mayor calidad disponibles: piezas OEM de Marley.