Seleccionar página

Relleno de película de flujo cruzado MX

Piezas de la torre de enfriamiento
Marca: Marley | Tipo de producto: Piezas de la torre de enfriamiento
MX Crossflow Film Fill

Descripción general

MX Fill is available in MX75 configuration and higher-performing MX625 configuration. MX is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.

This type of fill provides much more water surface exposure per cubic foot than splash type fill.

Proof In Performance
MX Fill is available in MX75 configuration and higher-performing MX625 configuration. MX is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow. This type of fill provides much more water surface exposure per cubic foot than splash type fill.

MX fill incorporates highly efficient cellular drift eliminators, integrally molded within the fill sheets. Compared with previous designs, these eliminators reduce drift emissions from the tower by a factor of ten or more! Less drift means tower owners save water bills and water treatment chemical expenses.

This fill virtually eliminates the nuisance caused by drift spotting on adjacent buildings and property. For additional savings, the drift eliminators discharge air directly toward the fan. Discharge air, traveling in the right direction when it leaves the eliminators, translates to lower fan horsepower.

Louvers are also integrally molded within the fill sheets preventing water from escaping and assuring precise air distribution throughout wide variations in airflow. Unlike towers equipped with separate external louvers, this fill operates virtually ice-free even in extremely cold weather.

MX fill is thermoformed from PVC with a flame spread rating less than 25 per ASTM E-84 and is considered self-extinguishing. Therefore, the risk of fire damage is minimal.

  Alto rendimiento
  Hanging fill design
  Integral louvers
  Integral triple-pass eliminators
Las piezas OEM originales de Marley están diseñadas con precisión para brindarle un producto confiable. Si bien otros proveedores pueden ofrecer piezas con un ahorro inicial, usted corre el riesgo de reducir el rendimiento y perder las calificaciones FM y CTI. Las piezas OEM de Marley brindan la durabilidad en la que puede confiar porque las diseñamos y fabricamos exclusivamente para torres de enfriamiento.

Dado que el funcionamiento de la planta depende del rendimiento de su torre de enfriamiento, es importante seleccionar las piezas que se encuentren entre las de mayor calidad disponibles: piezas OEM de Marley.

es_MX