Stay Operational with Essential Spares
- Stocked and ready to ship for immediate replacement or a spare
- New, remanufactured, and repairs available for Marley Geareducers®
- Reman and repairs available for Amarillo gearboxes
(Pro tip: Go with the Marley Reman for a lower-priced, ready-spare, with an additional $2,000 core credit.)
Lock in for the colder months before it’s too late and order today!
100,000+
Hour Lifespan
25%
Greater External Surface Area
40%
Thicker Housings
Up to 5-Year
Warranty
Exceptional OEM Quality
Backed by SPX Cooling Tech’s expertise, Marley Geareducers perform seamlessly in Marley and non-Marley cooling towers.
Robuste Konstruktion
Built with high-strength, case-hardened alloy steel, Marley Geareducers® can withstand rigorous cooling tower environments.
Proven Reliability
Marley Geareducers® are trusted by industries worldwide for smooth and trouble-free operation under demanding conditions.
Marley Gearuducers® are designed with advanced features for optimal performance, ensuring reliable power delivery for your cooling tower operations:
Case-hardened alloy steel machined to AGMA Quality Class 9 and above
Be winter-ready and order your Marley Geareducer® today!
Order Your Geareducer Today