Omega Crossflow Splash Fill
Überblick
Omega fill is installed in a parallel to the air flow configuration.
Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time. Omega fill is installed in a parallel to the air flow configuration.
Omega fill bars are extruded of corrosion resistant PVC (polyvinyl chloride) manufactured at the SPX plastics manufacturing facility. The unique material formula used in the Omega bar meets or exceeds CTI Standard 136 for strength, flammability and impact. Each bar is firmly attached to the GridLoc™ polypropylene grid. Alternate methods of attachment can be stainless steel or vinyl coated steel wire grids with unique injection molded polypropylene benches designed to prevent premature wear on the fill bar.
Omega bar’s classic arch shape enhances structural characteristics which prevents sagging, even after prolonged exposure to cooling tower environments.
Omega fill and its support system are designed to be used in virtually all cooling towers regardless of a cooling tower’s age or manufacturer.
Perpendicular and Parallel configurations
Einfache Reinigung
Exceeds CTI Standard 136 for strength, flammability and impact
Da der Anlagenbetrieb von der Leistung Ihres Kühlturms abhängt, ist es wichtig, die Teile auszuwählen, die zu den hochwertigsten auf dem Markt gehören – Marley-OEM-Teile.