HP7i Fan
Piezas de la torre de enfriamiento
Marley HP7i fans are designed specifically for cooling tower applications, offering distinct advantages over other types of fans.
The HP7i blade is a single piece composite design ensuring structural integrity. Fan blades with bolted or glued connections between the blade shank and airfoil section introduce an additional mechanical joint under stress. The one piece composite design ensures the integrally molded leading-edge will not come off or fail and the blade will handle the toughest cooling tower applications.
Blades attach to the fan hub using a heavy-galvanized iron ring integrally molded with each fan blade. By loosening the hub attachment hardware, blades can easily be rotated to achieve desired pitch, permitting maximum utilization of fan horsepower.