SGS Insight: galvanizado en caliente después de la fabricación
Insights | Library
Perspectivas
El acero galvanizado en caliente ha sido un material básico de construcción en la industria de la refrigeración industrial. Este material se utiliza normalmente en serpentines de condensadores y, recientemente, se ha reintroducido en el material de la carcasa del condensador evaporativo.
Marley Insight – QuickAssist
Insights | Library
QuickAssist makes installation of inlet pipes and valves on Marley® NC Cooling Towers faster and easier.
Información sobre la bobina de cobre
Insights | Library
Copper heat-exchange coils, used in Marley Fluid Coolers provide many distinct advantages.
Marley Insight – Eje de transmisión Comp-DS
Insights | Library
The Comp-DS is a completely new technologically advanced driveshaft design, intended to meet or exceed the most modern cooling tower specification requirements
Marley Insight – Portable Crane System
Insights | Library
The portable crane is a professional grade mechanical removal system that is safe and easy to use.
Marley Insight - NCWD
Insights | Library
The Marley NCWD is an innovative, patented, factory assembled, hybrid cooling tower designed specifically for plume reduction.
Marley Insight – Ventilador ultrasilencioso
Insights | Library
The Ultra Quiet fan is designed for HVAC cooling tower applications where very low sound is a necessity. The wide chord blade design is well suited for low sound operation, delivering superior air flow and pressure capability at reduced speed.
Marley Insight - Soluciones de sonido NC
Insights | Library
For applications where sound reduction is imperative, Marley® NC® cooling towers are equipped with a choice of best-in-class low sound options.
Recold Evaporative Condenser Insight
Insights | Library
Recold evaporative condensers can help improve your refrigeration system over air-cooled condensers.
Marley Insight – Sísmica OSHPD
Insights | Library
The Marley® NC cooling tower has OSHPD pre-approved cooling solutions for all levels of seismic requirements.