Seleziona una pagina

Interfaccia per riscaldatore d'ambiente con motore della ventola Marley

Parti della torre di raffreddamento

Marca: Marley | Tipologia di prodotto: Controlli della torre di raffreddamento

Marley AIO Control Panel

Panoramica

The Fan Motor Space Heater Interface provides a reliable, integrated solution for coordinating fan motor space heaters with fan motor control systems, including Variable Frequency Drives (VFDs). Designed to protect motors from condensation-related damage, the interface automatically energizes space heaters only when the fan motor is off and ensures they remain de‑energized whenever the motor or VFD is operating. Compatible with any control system capable of providing a normally closed relay contact when the fan motor is not running, the interface offers flexible integration across a wide range of installations. The Remote version is supplied in a dedicated enclosure for stand‑alone mounting, while the Integral version is factory incorporated into the cooling tower control panel assembly.

Proof In Performance

Controls Package

  • Remote version comes with factory-assembled enclosure.
  • Integral version is installed within tower control panel.
  • The interface includes terminal blocks for connection to motor space heaters and the fan motor VFD, along with an status indication lamp.

Application

  • There are typically two space heater elements per motor.
  • This system can accommodate up to three fan motors that are driven on a common VFD or motor control system.
  • System activates when motors are stopped and deactivates when motors operate.
it_IT