Seite wählen

Ultra-leiser Lüfter

Kühlturmteile

Marke: Marley | Produktart: Kühlturmteile
Marley Ultra Quiet Fan

Produktdetails:

  Designed to maximize cooling efficiency while minimizing sound levels
  Up to 70% lighter than similar FRP fans
  Reduced vibration potential
  Easier handling and installation
  Excellent for knockdown towers or urban retrofits
  Durable marine grade aluminum blades resiliently mounted to machined aluminum hub
  Fast, easy and precise pitch adjustment
  Available in 66” to 156” diameters
Proof In Performance
The Ultra Quiet fan is designed for HVAC cooling tower applications where very low sound is a necessity.
The wide chord blade design is well suited for low sound operation, delivering superior air flow and pressure capability at reduced speed.

• The unique aerodynamic design optimizes the performance characteristics of the blade to offer significantly lower sound levels compared to low or quiet models.

• Up to 12 dBA reduction in 5’-above-the-fan sound levels vs. standard low sound fans.

• The aluminum construction of the Ultra Quiet fan is ideal for aftermarket retrofits, particularly in tight urban environments where cranes and other equipment cannot be used.

• Constructed from aluminum, the Ultra Quiet fan meets FM approval standards.

• The Ultra Quiet fan is designed for continuous duty in all cooling tower operating conditions. It utilizes marine grade quality 5052 aluminum alloy blades that are well suited for harsh cooling tower environments.

• Each blade is secured to the hub with a resilient mount attachment. By loosening the attachment hardware, blades are easily rotated to achieve desired pitch, delivering precise utilization of fan horsepower.

de_DE