Querstromkühlturm Klasse 600
Startseite / Bibliothek / Querstromkühlturm Klasse 600
Querstromkühlturm Klasse 600
Broschüren
The Marley Class 600 is a field erected splash-fill cooling tower. Class 600 cooling towers are available in various cell sizes, fill air travels, and fill heights. Within each of these cell plans, several aspects of the basic design can be varied in order to achieve optimum operating economy. Structure options are FRP and pressure treated wood.Verfügbare Dokumentsprachen