SGS-Einheitskühler der DT-DTX-Serie
Industrieller Verdampfer
Produktdetails:
Verfügbarkeit: Nordamerika
Unit designs are available in one to six fans.
Single and three phase motors available.
Motors totally enclosed with an automatically resetting thermal overload switch.
Type of fan: axial.
Tonnage range: 1.5 – 17 tons (5.4kW-60kW).
Motor hp: 1/3 and 1/2 hp.
Optional blow-through configuration available.
Six and eight row unit designs are available in one to six fans.
Ein Überblick über Spulenmaterialoptionen
SGS REFRIGERATION, INC.
827 W. Fortschritt Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
MIDWEST MECHANISCHE LÖSUNGEN
8125 Lewis Road
Golden Valley, MN 55427
952-905-6038
mmsus.com
LATEINAMERIKA: FROZTEC
11271 Interchange Circle Süd
Miramar, FL
954 499 1546
frosttec.com
KANADA: INTERCOOL REFRIGERATION LIMITED
Postfach 1084 Station B, Mississauga, Ontario, Kanada L4Y 3W4
905 624 2665
jandrews@intercool.ca