SGS BTR Between-The-Rails-Einheitskühler
Industrieller Verdampfer
Produktdetails:
Verfügbarkeit: Nordamerika
Available in 24 models which can be engineered for ammonia, halocarbon, brine, propylene glycol, ethylene glycol or calcium chloride applications
Standard stainless-steel sheet metal construction
Single and three phase motors
Two fan diameters
Motors totally enclosed with an automatically resetting thermal overload switch
Motors wired together | Motor hp: 1/6 and 1/2 hp
Type of fan: plastic propeller type
Tonnage range: 2 – 14 tons (7kW-49kW)
Ein Überblick über Spulenmaterialoptionen
SGS REFRIGERATION, INC.
827 W. Fortschritt Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
MIDWEST MECHANISCHE LÖSUNGEN
8125 Lewis Road
Golden Valley, MN 55427
952-905-6038
mmsus.com
LATEINAMERIKA: FROZTEC
11271 Interchange Circle Süd
Miramar, FL
954 499 1546
frosttec.com
KANADA: INTERCOOL REFRIGERATION LIMITED
Postfach 1084 Station B, Mississauga, Ontario, Kanada L4Y 3W4
905 624 2665
jandrews@intercool.ca