Seleccionar página

Genuine Marley Piezas OEM

Do it right when
things go wrong

Maximize Uptime

Improve Performance

Save Energy and Water

Built to Endure, Engineered to Perform

Marley cooling tower parts help mechanical contractors and building owners achieve superior fit and function within any OEM cooling tower.
Count on durable, high-quality replacement components designed to be easily installed for your peace of mind.
Keep Cool. It’s a Marley.
Performance

Boost Cooling Performance

Designed for efficiency by engineers
that understand cooling towers top
to bottom, fan to basin

Durability
Extend Reliability
Built with quality materials, backed
by Marley’s long history of industrial
design and cooling tower expertise
Compatibility
Install With Ease

Save time on installation and/or
maintenance with parts designed to
keep your towers operating longer

The right components could save you $5,000+ annually*

Poor performance in your cooling tower could mean higher energy usage and costs. For example, using lower performing fill can result in up to $5,256 increased annual energy costs per cell due to increased load on the chiller motor.
*Learn More

Genuine Marley OEM Parts To Keep Your Tower Running Its Best:

partsgearbox

Cajas de cambios, motores y variadores

Cooling Tower Parts - Fans

Ventiladores y cilindros de ventiladores

Cooling Tower Parts - Fill

Eliminadores de llenado y deriva

Cooling Tower Parts - Nozzles

Boquillas y válvulas

partsmech

Acoplamientos y ejes de transmisión

You and Your Cooling Tower Deserve The Best

Let’s Get Started:

*Based on test results measuring the approach temperature at the SPX CT Development Center. Model NC8306K operating at 50hp and 1746 gallons per minute. HW/CW/WB conditions of 95/85/78 degrees F.

es_MX