Marley Mesa Crossflow Splash Fill
Accueil / Bibliothèque / Marley Mesa Crossflow Splash Fill
Marley Mesa Crossflow Splash Fill
Brochures
Marley Mesa splash-fill bar advances the state of the art in cooling tower splash fill. The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases. Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time. Mesa fill is installed parallel or perpendicular to the air flow depending on thermal performance requirements or existing cooling tower configuration.Langues de documents disponibles