Marley MBX EZ Pack Remplissage
Aperçu
The contractor-friendly fill design makes installation fast and easy without requiring major tower modifications.
MBX EZ Pack fill is available from the factory in various heights and air travels from 48” to 60”. It can be stocked and modified on-site for the exact air travel and height dimensions needed for crossflow cooling towers – regardless of tower age or manufacturer. Retrofit kits include fill packs and steel supports that require no hardware. MBX EZ Pack fill is stackable for use in modular towers, eliminating the need for mid-level structures.
MBX fill is thermoformed from inert PVC for long service life and minimal maintenance. The PVC has a flame spread rating of 25 or less per ASTM-84 and is considered self-extinguishing.
Haute performance
Bottom supported crossflow film fill design
Integral louvers
Integral triple-pass eliminators
Flame spread rating of 25 or less per ASTM-84
Le fonctionnement de l'usine dépendant des performances de votre tour de refroidissement, il est important de sélectionner les pièces qui sont parmi les plus hautes qualités disponibles : les pièces OEM Marley.