Remplissage de film à flux croisé MX
Aperçu
This type of fill provides much more water surface exposure per cubic foot than splash type fill.
MX fill incorporates highly efficient cellular drift eliminators, integrally molded within the fill sheets. Compared with previous designs, these eliminators reduce drift emissions from the tower by a factor of ten or more! Less drift means tower owners save water bills and water treatment chemical expenses.
This fill virtually eliminates the nuisance caused by drift spotting on adjacent buildings and property. For additional savings, the drift eliminators discharge air directly toward the fan. Discharge air, traveling in the right direction when it leaves the eliminators, translates to lower fan horsepower.
Louvers are also integrally molded within the fill sheets preventing water from escaping and assuring precise air distribution throughout wide variations in airflow. Unlike towers equipped with separate external louvers, this fill operates virtually ice-free even in extremely cold weather.
MX fill is thermoformed from PVC with a flame spread rating less than 25 per ASTM E-84 and is considered self-extinguishing. Therefore, the risk of fire damage is minimal.
Hanging fill design
Integral louvers
Integral triple-pass eliminators
Le fonctionnement de l'usine dépendant des performances de votre tour de refroidissement, il est important de sélectionner les pièces qui sont parmi les plus hautes qualités disponibles : les pièces OEM Marley.