Marley 800 Tirage Naturel
Field Erected Natural Draft Cooling Tower
Détails du produit:
Disponibilité: Mondial
Plage de gal/min : 3000- 500000
Qu'est-ce qu'une tour de refroidissement ?
SPX Cooling Tech has more than 100 years experience designing and constructing natural draft cooling towers up to 200m / 655′ in height.
With more than 275 natural draft concrete hyperbolic cooling towers installed and operating worldwide, the SPX team offers you an outstanding source of design, engineering, manufacturing, and construction expertise.
Each cooling tower is custom designed for flow rates up to 200,000 m3/h / 900,000 GPM.
Minimized Operating Costs
Natural draft cooling towers are particularly attractive as a cost-saving solution for larger power stations and industrial plants requiring greater quantities of cooling water. As this type of cooling tower operates without fans, the substantial amount of electric power otherwise required for large cooling tower systems is not needed. The required cooling air is conveyed through the tower by natural draft thus neither fan nor fan power is required.
International Experience of SPX Cooling Tech
Each natural draft cooling tower is created by a team involving over 200 specialists, including mathematicians, chemical, civil and mechanical engineers, with expertise in soil mechanics, concrete design, hydraulics, heat transfer, materials and machine design.
Treated Exhaust Gas Discharge via Natural Draft Towers
Apart from the advantages of savings in operating costs the natural draft cooling tower can also be applied for the discharge of the treated exhaust gas. That means that neither chimney nor flue gas reheating are required.
Operation in Cold Seasons
Our thermodynamic and hydraulic experts can design cooling towers for reliable operation during cold seasons.
Merci pour votre récent achat auprès de SPX Cooling Tech, LLC. Nous apprécions votre entreprise et sommes impatients de vous servir à l'avenir.
Avantages de l'enregistrement de votre produit SPX :
VOUS ÊTES GARANTI ! L'installation de votre produit est vérifiée et la garantie est activée.
VOUS ÊTES AVERTI ! Vous recevez une notification immédiate des informations importantes sur le produit et des alertes de service.
VOUS ÊTES INCLUS ! Vous recevez des invitations à des programmes et événements éducatifs exclusifs, notamment des ateliers de maintenance des tours School of Cool®.
NOUS VOUS ENTENDONS! Vos opinions sur nos produits, services, support technique et programmation sont demandées dans des enquêtes vocales auprès des clients.
SPX Cooling Tech’s limited warranty terms will apply. For full details of your warranty coverage, please see the warranty certificate included with your product.
Remplissez le formulaire ci-dessous pour enregistrer votre produit. Veuillez vous assurer que les informations fournies sont exactes – tous les champs sont obligatoires pour enregistrer votre produit.