Aquatower Fiberglass Revit File
The Revit product family for the Marley® Aquatower fiberglass cooling tower (“AQ”) provides the basic geometry and typical pipe connections for each unit size of the product line. The product family is compatible with Revit version 2012 and later, and may be downloaded at /revit.
Connexions d'entrée
All model sizes of the AQ have a single inlet connection per cell, located on the top deck along the centerline of the air inlet face and set back a specified distance. The default inlet connection is a hole in the splash box, and is sized to accept insertion of a pipe stub of a commonly used pipe diameter for the unit size selected.
Connexions de sortie
Two types of outlet connections are included in this product family: side suction outlet and bottom outlet. Only one of the outlets should be connected; the other should be ignored or deleted. Based on the outlet type and unit size selected, outlet connections default to a commonly used pipe diameter, and are either threaded female, threaded male or grooved for a mechanical coupling.
Plusieurs cellules
Multiple instances of the AQ product family may be inserted into the Revit project for installations having multiple cells. Typically, multiple cells are oriented in the same direction and positioned such that all the air inlets share a common face.
Les espacements standard des cellules centre à centre sont répertoriés par taille de modèle dans le tableau ci-dessous.
Espacement des cellules centre à centre |
|
Taille de l'unité |
Standard |
AQ492 |
49.5″ (1257mm) |
AQ493 |
73.5” (1867mm) |
AQ494 |
73.5” (1867mm) |
AQ495 |
97.5” (2477mm) |
Dégagements
Sufficient clearance should be provided to allow safe access to the tower and its components. Additionally, clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as the length of one cell, and the air discharge clearance should be at least five fan diameters. The preferred orientation of the tower allows prevailing wind to blow into the louvered face, with the fan discharge directed away from building surfaces.
En cliquant sur « Accepter », vous acceptez nos conditions générales :
En rendant ces informations disponibles, SPX Cooling ne fournit pas de services professionnels et n'assume aucun devoir, responsabilité ou obligation à l'égard de toute personne utilisant ces informations, y compris toute modification apportée par l'utilisateur, pour la conception de bâtiments et de systèmes associés réalisés. l'utilisation de ces informations, ou pour l'exactitude de ces informations ou de toute donnée résultant de leur utilisation. Ces informations sont fournies « telles quelles » et SPX Cooling ne sera pas responsable de toute réclamation, demande, blessure, perte, dépense ou responsabilité de quelque nature que ce soit, y compris, mais sans s'y limiter, les dommages directs, indirects, accessoires ou consécutifs, qui découle de quelque manière que ce soit de ou est lié à l'utilisation des informations, que cette demande de réclamation, cette perte, cette dépense ou cette responsabilité résulte directement ou indirectement de toute action ou omission de SPX Cooling ou de ses employés et représentants résultant de la utilisation de ces informations.
SPX Cooling n'offre aucune garantie de quelque nature que ce soit, expresse ou implicite, et y compris, mais sans s'y limiter, toute garantie de qualité marchande ou d'adéquation à un usage particulier, ni ne fait aucune déclaration concernant l'utilisation ou les résultats de l'utilisation du Informations en termes d'exactitude, de validité, d'exhaustivité, d'applicabilité ou de conformité à tout code réglementaire ou lois et réglementations gouvernementales. L'utilisation des informations implique certains risques, et l'intégralité du risque quant aux résultats et aux performances des informations relève de la responsabilité de l'utilisateur.
SPX Cooling conserve le titre et la propriété de toutes les informations et de toutes leurs copies ainsi que de tous les autres droits et intérêts, y compris, sans limitation, les brevets, droits d'auteur, marques déposées, secrets commerciaux et autres droits de propriété intellectuelle, dans et sur les informations et toutes copies de celles-ci. . En acceptant ou en utilisant ces informations, l'utilisateur s'engage à ne pas utiliser ces informations sauf dans les cas expressément indiqués dans les présentes et l'utilisateur s'engage à ne pas utiliser ces informations pour représenter les produits de tout fabricant autre que SPX Cooling, ses sociétés mères ou filiales.
Sauf disposition expresse des présentes conditions d'utilisation, aucune partie des informations ne peut être copiée, reproduite, republiée, téléchargée, publiée, affichée publiquement, codée, traduite, transmise ou distribuée de quelque manière que ce soit sur un autre ordinateur, serveur, site Web ou tout autre support de publication ou de distribution ou pour toute entreprise commerciale, sans le consentement écrit préalable exprès de SPX Cooling.
Vous pouvez utiliser les informations volontairement mises à disposition par SPX Cooling pour le téléchargement, à condition que vous (1) ne supprimiez aucune mention de propriété dans toutes les copies de ces documents, (2) n'utilisiez ces informations que pour votre usage professionnel interne, et (3) ne fait aucune déclaration ou garantie supplémentaire concernant ces informations.
Le présent accord et tout litige découlant de ou en relation avec le présent accord seront régis par les lois de l'État du Kansas, aux États-Unis, sans aucune référence aux principes de conflit de lois.
Les produits SPX Cooling font l'objet d'améliorations continues. SPX Cooling se réserve le droit de modifier la conception, les spécifications et les données du produit sans préavis et sans encourir aucune obligation.