Quadraflow Revit Files
Connexions d'entrée
The inlet connection(s) for all Quadraflow models is a hole and grommet in the top deck sized to accept insertion of an appropriately sized inlet pipe. The quantity and size of inlet connections varies depending on model size. 21000 and 22000 models have one 8” inlet per cell, located on any of the four corners. 23000 models whose design flow is 2025 gpm per cell or less may use a single 10” inlet. Above 2025 gpm per cell, two 8” inlets are required, located 180 degrees apart. 24000 models use two 10” inlets per cell, located 180 degrees apart. Locating an inlet riser directly behind the motor is allowed, but not recommended due to restrictions placed on motor access and removal.
Connexions de sortie
21000, 22000 and 23000 models use a bottom sump outlet. 24000 models use a side sump outlet. Outlet connection size defaults to a commonly used pipe diameter for the unit size selected. Actual outlet size may vary depending on the design flow rate and outlet location, and should be confirmed in the quotation.
Plusieurs cellules
Multiple instances of the Quadraflow product family may be inserted into the Revit project for installations having multiple cells. Two cell installations may be installed using either a square pattern or a diamond pattern. Multi-cell installations of more than two cells are typically installed using a diamond pattern – if a square pattern is used for more than two cells, the cell spacing required is greater than the spacing shown below.
Les espacements standard des cellules centre à centre sont répertoriés par taille de modèle dans le tableau ci-dessous.
Espacement des cellules centre à centre |
||
Taille de l'unité |
Square Layout |
Diamond Layout |
21120 |
192.125” (4880mm) |
181.750” (4616mm) |
21220 |
198.125″ (5032mm) |
181.750” (4616mm) |
21320 |
203.125” (5159mm) |
181.750” (4616mm) |
22120 |
219.625” (5578mm) |
205.125” (5210mm) |
22220 |
225.625″ (5731mm) |
205.125” (5210mm) |
23120 |
258.125″ (6556mm) |
230.875” (5864mm) |
23220 |
263.125″ (6683mm) |
230.875” (5864mm) |
24120 |
345.000” (8763mm) |
341.625” (8677mm) |
24220 |
362.000” (9195mm) |
341.625” (8677mm) |
Dégagements
Sufficient clearance should be provided to allow safe access to the tower and its components. Additionally, clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as 6 ft., and the air discharge clearance should be at least three fan diameters. Also note that vertical enclosures around the cooling tower should not rise above the fan discharge, otherwise air recirculation may impact performance.
En cliquant sur « Accepter », vous acceptez nos conditions générales :
En rendant ces informations disponibles, SPX Cooling ne fournit pas de services professionnels et n'assume aucun devoir, responsabilité ou obligation à l'égard de toute personne utilisant ces informations, y compris toute modification apportée par l'utilisateur, pour la conception de bâtiments et de systèmes associés réalisés. l'utilisation de ces informations, ou pour l'exactitude de ces informations ou de toute donnée résultant de leur utilisation. Ces informations sont fournies « telles quelles » et SPX Cooling ne sera pas responsable de toute réclamation, demande, blessure, perte, dépense ou responsabilité de quelque nature que ce soit, y compris, mais sans s'y limiter, les dommages directs, indirects, accessoires ou consécutifs, qui découle de quelque manière que ce soit de ou est lié à l'utilisation des informations, que cette demande de réclamation, cette perte, cette dépense ou cette responsabilité résulte directement ou indirectement de toute action ou omission de SPX Cooling ou de ses employés et représentants résultant de la utilisation de ces informations.
SPX Cooling n'offre aucune garantie de quelque nature que ce soit, expresse ou implicite, et y compris, mais sans s'y limiter, toute garantie de qualité marchande ou d'adéquation à un usage particulier, ni ne fait aucune déclaration concernant l'utilisation ou les résultats de l'utilisation du Informations en termes d'exactitude, de validité, d'exhaustivité, d'applicabilité ou de conformité à tout code réglementaire ou lois et réglementations gouvernementales. L'utilisation des informations implique certains risques, et l'intégralité du risque quant aux résultats et aux performances des informations relève de la responsabilité de l'utilisateur.
SPX Cooling conserve le titre et la propriété de toutes les informations et de toutes leurs copies ainsi que de tous les autres droits et intérêts, y compris, sans limitation, les brevets, droits d'auteur, marques déposées, secrets commerciaux et autres droits de propriété intellectuelle, dans et sur les informations et toutes copies de celles-ci. . En acceptant ou en utilisant ces informations, l'utilisateur s'engage à ne pas utiliser ces informations sauf dans les cas expressément indiqués dans les présentes et l'utilisateur s'engage à ne pas utiliser ces informations pour représenter les produits de tout fabricant autre que SPX Cooling, ses sociétés mères ou filiales.
Sauf disposition expresse des présentes conditions d'utilisation, aucune partie des informations ne peut être copiée, reproduite, republiée, téléchargée, publiée, affichée publiquement, codée, traduite, transmise ou distribuée de quelque manière que ce soit sur un autre ordinateur, serveur, site Web ou tout autre support de publication ou de distribution ou pour toute entreprise commerciale, sans le consentement écrit préalable exprès de SPX Cooling.
Vous pouvez utiliser les informations volontairement mises à disposition par SPX Cooling pour le téléchargement, à condition que vous (1) ne supprimiez aucune mention de propriété dans toutes les copies de ces documents, (2) n'utilisiez ces informations que pour votre usage professionnel interne, et (3) ne fait aucune déclaration ou garantie supplémentaire concernant ces informations.
Le présent accord et tout litige découlant de ou en relation avec le présent accord seront régis par les lois de l'État du Kansas, aux États-Unis, sans aucune référence aux principes de conflit de lois.
Les produits SPX Cooling font l'objet d'améliorations continues. SPX Cooling se réserve le droit de modifier la conception, les spécifications et les données du produit sans préavis et sans encourir aucune obligation.