Seleziona una pagina

OVERLAND PARK, Kan. — November 16, 2026 — SPX Cooling Tech, LLC, a global leader in highly engineered cooling solutions, announces that thermal and sound performance ratings for the Marley OlympusMAX® Dry and Adiabatic Fluid Coolers are now certified by the Cooling Technology Institute (CTI). OlympusMAX models have been added to the existing Marley® OlympusV™ listing in the CTI Certification Directory.

The certification provides independent verification of OlympusMAX thermal and acoustic performance, helping engineers, owners and operators confidently specify cooling equipment based on validated performance data. CTI Certified Thermal and Sound ratings help reduce performance risk while supporting consistent comparisons among certified products.

SPX Cooling Tech is among a limited number of manufacturers to achieve CTI Thermal Certification for dry and adiabatic fluid coolers and is the first manufacturer of these products to obtain CTI Sound Certification. The current OlympusMAX certification applies to performance ratings in dry operation while CTI advances its certification program for ratings in adiabatic operation.

“The Marley OlympusMAX was engineered to give customers dependable performance for demanding, mission-critical applications, and CTI certification provides independent validation of the thermal and sound performance data behind the product,” said Marshal Zabel, Senior Global Product Manager. “For engineers and owners, that additional verification provides greater confidence that the equipment they specify will deliver the performance they expect.”

Designed for mission-critical heat rejection, the OlympusMAX is available in both dry and adiabatic configurations and combines high-density cooling with flexible operating options. Its design features simplified installation, integrated redundancy for mission-critical components, and safer access to mechanical equipment and control panels.

CTI Sound Certification, conducted in accordance with CTI Standard 204, provides independent verification that Manufacturers’ published sound pressure ratings align with measured performance. Equipment eligible for Sound Certification must first be thermally certified under CTI Standard 201. Together, the programs provide engineers and owners with independent verification of both thermal and acoustic performance.

The OlympusMAX certification further expands SPX Cooling Tech’s portfolio of CTI Sound-Certified Marley products. SPX Cooling Tech became the first manufacturer to qualify products under CTI’s Sound Certification Program when the program launched in 2026. Initial certified Marley product lines included the Aquatower, AV® Torre di raffreddamento, MD Torre di raffreddamento, NC® Torre di raffreddamento e OlympusV™ Fluid Cooler.

For more information about the Marley OlympusMAX Fluid Cooler, visit spxcooling.com/marley-olympusmax/

it_IT