Seleziona una pagina

MarleyAV

Torre di raffreddamento a flusso incrociato

Marley AV Cooling Tower

Introducing the AV6800 consisting of 3 single height models and 2 double height models extending the product tonnage from 390 to 772 tons at standard conditions.

The factory-assembled Marley AV cooling tower is designed to minimize your costs E maximize your cooling tower performance through quick, easy installation and low maintenance operation. Its single flow, induced draft crossflow design offers you energy savings in a small footprint installation, making it an excellent crossflow cooling tower replacement for some forced draft counterflow cooling tower installations.

Assemblea

Assemblato in fabbrica
Marca: Marley

Configurazione

Flusso incrociato
Disponibilità: in tutto il mondo

Capacità

Flow Rate: 375-2316 gpm
(85-526 m3/hr)
Thermal Capacity: 125-772 tons
(550-3394 m3/hr)

Certificazioni

Certificato CTI
Conforme allo standard ASHRAE 90.1
Conforme all'OSHA

AV Water Distribution System

Gravity flow distribution system. Easy, nonrestrictive maintenance. Basin covers are standard.
Marley Spiral Target polypropylene nozzles for consistent, predictable water distribution.
Marley MX75 thermoformed PVC film fill is suspended from the upper cooling tower structure by heavy galvanized steel support members providing clearance between fill and sloping self-cleaning collection basin floor for easy basin cleaning. Integral eliminators and louvers keep circulating water confined to fill over a wide range of air flow rates.

AV Structure

Configurazione a flusso incrociato — easier and safer to inspect, service and maintain.
G-235 heavy galvanized steel. Also available in 300 series stainless steel.
Factory-assembled modules, including fan cylinders — makes final field installation hassle-free.
Large access doors — the generous plenum region in the AV cooling tower is non-confining, permitting quick visual inspection of cold water basin, internal structure, drift eliminators and mechanical equipment.

AV Air Movement System

Heavy duty aluminum alloy fan– adjustable pitch blades.
7.5 hp and larger fans are driven by a high quality, solid backed, multi-grooved neoprene and polyester v-belt thru a corrosion resistant aluminum alloy fan sheave.
Heavy duty, self-aligning, grease lubricated roller bearings selected with an L10 design life of 50,000 to 100,000 hours support the fan and shaft.
Motore del ventilatore TEFC, 1.15 service factor, variable torque design, specially insulated for cooling tower duty.
The AV air movement system is guaranteed against failure for a period of five full years from date of shipment. Includes fan, fan shaft, bearings and mechanical equipment support.

Key Benefits

Ideal replacement Designed to easily replace forced draft blower cooling towers or other space sensitive installations.
Low energy costs Highly efficient propeller fans consume half the energy of blowers. And, gravity water distribution provides further savings thru lower total pump head.
Easy access Large, 23″ x 52″ access doors on both endwalls and “stand-up? plenum area help make the AV easy to service with generous access to the basin and mechanical equipment. No •paint can lid? access hatches.
Low piping costs Single inlet connection for easy and fast installation.
Long life Rugged G-235 galvanized steel frame, quality factory assembly. (Optionally available in 300 series stainless steel.)
All season reliability Integral louvers eliminate splash-out so cooling towers operate virtually ice-free in the winter.
Real world design Designed for severe wind, seismic, shipping, operating and live loads.
Tough MX75 high-performance fill Highly efficient cellular drift eliminators and honeycomb louvers integrally molded within the fill sheets.
Aluminum-alloy axial fan Adjustable-pitch fan blades permit maximum utilization of rated horsepower • allows field adjustment to optimize tower performance.
Rugged fan motor TEFC 1.15 service factor, severe duty, cast iron motor designed to Marley specifications for cooling tower duty. Specially insulated for extra protection from moisture.
Five-year mechanical warranty Five-year mechanical equipment warranty.

Cos'è una torre di raffreddamento?

Enhance your AV cooling tower installation with options and accessories that will improve the operation, longevity, maintenance, and accessibility of your cooling tower.

Stainless Steel Distribution Basin
Corrosion is usually most aggressive in the hot water distribution basins—stainless steel provides assurance of long, trouble-free service life.
Marley Control System Package
Factory-wired, factory-installed, factory-tested control center in NEMA 3R enclosure mounted on cooling tower casing near access door. Complete with thermostat controller for single or two-speed motors to maintain chosen cold water temperature.
Inlet Trash Screens
Factory-installed, U-edged, galvanized wire mesh screens work in concert with the internal cellular louvers.
External Service Platform
Provides easy access to distribution system without increasing installed height of cooling tower. Platform with OSHA guardrails is Factory Mounted, eliminating installation labor cost and time. Field-installed ladder with optional safety cage for easy access.
Welded Stainless Steel Collection Basin
All collection basin parts in the wetted area— including structural members projecting in the basin, assembly and attaching hardware, and all basin options, are heavy-gauge Series 300 stainless steel.

Grazie per il tuo recente acquisto da SPX Cooling Technologies, Inc. Apprezziamo la tua attività e non vediamo l'ora di servirti in futuro.

Vantaggi della registrazione del prodotto SPX:

SEI GARANTITO! L'installazione del prodotto è verificata e la garanzia è attivata.
SEI AVVISATO! Riceverai una notifica immediata di informazioni importanti sul prodotto e avvisi di servizio.
SEI INCLUSO! Riceverai inviti a programmi ed eventi educativi esclusivi, inclusi seminari sulla manutenzione delle torri School of Cool®.
TI ASCOLTIAMO! Le tue opinioni sui nostri prodotti, servizi, supporto tecnico e programmazione sono richieste nei sondaggi sulla voce dei clienti.

Verranno applicati i termini della garanzia limitata di SPX Cooling Technologies. Per i dettagli completi sulla copertura della garanzia, consultare il certificato di garanzia incluso con il prodotto.

Compila il modulo sottostante per registrare il tuo prodotto. Assicurati che le informazioni fornite siano accurate – tutti i campi sono obbligatori per poter registrare il tuo prodotto.

it_IT