Marley QuadraFlow
Torre di raffreddamento a flusso incrociato
Dettagli del prodotto:
Disponibilità: In tutto il mondo
Intervallo GPM: 387-3141
Tons: 129-1047
Certificato CTI
129 – 1047 tons per cell
Conforme allo standard ASHRAE 90.1
Conforme all'OSHA
Integral louvers for zero-water splashout and superior winter operation
5 year warranty
Cos'è una torre di raffreddamento?
Costruzione di lunga durata
The QuadraFlow cooling tower is built with corrosion-proof materials for reliability in severe operating environments. It is warranted for five full years, which includes the fill, mechanical equipment, and structure.
Bassi costi operativi
Marley’s high-efficiency fill and fans, gravity-flow water distribution, and efficient Geareducer® work together to offer maximum cooling with minimum power use.
Prestazioni per tutta la stagione
Performs as specified in the heat of summer — responds well to energy-management techniques in the spring and autumn — operates virtually ice-free in the dead of winter — and offers simple maintenance all year long.
Bassa manutenzione
Induced-draft adjustable-pitch fan
Riduttore Marley System 5
Stainless steel free floating driveshaft
TEFC, 1.15 service factor, horizontal-shaft motor and inert construction materials.
Geareducer oil changes are not required for five full years — the lowest maintenance requirements in the industry.
Sistema di distribuzione dell'acqua
Gravity flow distribution system— easy, non-restrictive maintenance.
Basin covers are standard.
Marley Spiral Target polypropylene nozzles.
Marley MX thermoformed PVC film fill— suspended from structural stainless steel tubing.
Integral eliminators and louvers keep circulating water confined to fill, even at low air rates.
Struttura
Crossflow configuration— easier and safer to maintain.
FRP and 300 series stainless steel— corrosion proof construction.
Four air inlet faces— minimizes recirculation.
Supporting steel— simplifies foundation requirements.
Quality Parts
High Efficiency Axial Fan— Adjustable-pitch fan blades permit maximum utilization of rated horsepower and allows field adjustments to optimize tower performance.
System 5 Geareducer— The Geareducer option requires no oil changes for five full years — the lowest maintenance requirements in the industry. Reduced waste stream and environmental impact. Independent testing has proven a Marley Geareducer is up to 4 dBA quieter than the gearboxes used by most other cooling tower manufacturers.
Fan Motor— TEFC 1.15 service factor, horizontal-shaft motor designed to Marley specifications for cooling tower duty. Specially insulated for humid cooling tower service.
Five-Year Mechanical Warranty— Five-year total mechanical equipment warranty including mechanical equipment support, plus our exclusive 5-year maintenance-free System 5 Geareducer.
Popular Options
Inlet Water Bypass— provision for total water bypass directly into the cooling tower collection basin during cold weather operation.
Hoistable Steel Grillage— allows assembling cooling tower at grade on temporary supports and hoisting into final location.
Fire Retardant FRP— flame spread rating of 25 or less per ASTM E-84.
Control Systems— ranging in sophistication from standard fan starters and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system.
Variable Speed Drive— the ultimate in temperature control, energy management, and mechanical equipment longevity.
Electric Basin Heater Package— maintains collection basin water temperatures between 40°F and 45°F during tower shutdown.
Vibration Limit Switch— shuts down the fan motor if excessive vibration occurs.
Solid State Water Level Control Package— monitor basin water level with solenoid-valve water makeup. Configurations include makeup along with high and low water level alarm and cutoff and electric basin heater cutoff.
Magnetrol® Electric Float Switch— monitor basin water level with solenoid-valve water makeup.
Grazie per il tuo recente acquisto da SPX Cooling Technologies, Inc. Apprezziamo la tua attività e non vediamo l'ora di servirti in futuro.
Vantaggi della registrazione del prodotto SPX:
SEI GARANTITO! L'installazione del prodotto è verificata e la garanzia è attivata.
SEI AVVISATO! Riceverai una notifica immediata di informazioni importanti sul prodotto e avvisi di servizio.
SEI INCLUSO! Riceverai inviti a programmi ed eventi educativi esclusivi, inclusi seminari sulla manutenzione delle torri School of Cool®.
TI ASCOLTIAMO! Le tue opinioni sui nostri prodotti, servizi, supporto tecnico e programmazione sono richieste nei sondaggi sulla voce dei clienti.
Verranno applicati i termini della garanzia limitata di SPX Cooling Technologies. Per i dettagli completi sulla copertura della garanzia, consultare il certificato di garanzia incluso con il prodotto.
Compila il modulo sottostante per registrare il tuo prodotto. Assicurati che le informazioni fornite siano accurate – tutti i campi sono obbligatori per poter registrare il tuo prodotto.