Overland Park, Kan. – SPX-Kühltechnologien, Inc., a full-line, full-service industry leader in the design and manufacture of evaporative cooling towers and air-cooled heat exchangers, introduces the Marley BasinGard Filter as part of its MarleyGard Water Management and Tower Protection Tools, available for new and existing factory-assembled, crossflow cooling towers. The BasinGard Filter maintains the cooling tower’s hot water basin flow by capturing mineral scale, pipe rust, fibers and debris.
Using a stainless steel grid to provide stability and hold the filter into place, the patent-pending nylon BasinGard Filter is infused with silver-based biocide, offering antimicrobial benefits to help maintain cooling tower hygiene. Because it ensures free flow of water to the nozzles – even with up to 75% heavy debris blockage – the BasinGard Filter reduces the risk of basin overflow, guards against premature component replacement and helps maintain cooling tower performance. It also provides twice the clog resistance of a hot water basin without a BasinGard Filter.
The BasinGard Filter captures debris #4 mesh or larger and withstands harsh cooling tower environments. To help sustain microbial properties, the BasinGard Filter is replaceable. It is also easy to install and reduces maintenance and cleaning costs, as the filter helps prevent debris from reaching other components downstream, including cooling tower fill, pump impellers and heat exchangers.
Für weitere Informationen besuchen Sie /marleygard-water-management-products/.
Über SPX Cooling Technologies, Inc.:
SPX Cooling Technologies, Inc. ist ein weltweit führender Hersteller von Kühltürmen, Verdunstungsflüssigkeitskühlern, Verdunstungskondensatoren, industriellen Verdampfern und luftgekühlten Wärmetauschern und bietet seit fast einem Jahrhundert umfassende Kühllösungen, Komponenten und technischen Support für Heizungs-, Lüftungs- und Klimaanlagen (HVAC), Kältetechnik sowie industrielle und Prozesskühlungsanwendungen. SPX Cooling Technologies und seine Produktmarken sind Teil der SPX Corporation. Weitere Informationen finden Sie unter www.spxcooling.com.
Über SPX Corporation:
SPX Corporation is a
supplier of highly engineered products and technologies, holding leadership
positions in the HVAC, detection and measurement, and engineered solutions
markets. Based in Charlotte, North Carolina, SPX Corporation had approximately
$1.4 billion in annual revenue in 2018 and approximately 4,000 employees in 17
countries. SPX Corporation is listed on the New York Stock Exchange under
the ticker symbol “SPXC.” For more information, please visit www.spx.com.