Recold LC Verdunstungskondensator
Verdunstungskondensator
Produktdetails:
Induced Draft Counterflow Fill/Coil Hybrid Evap Condenser
Verfügbarkeit: Nordamerika
Wärmekapazität: 1200 – 5565 MBH
Direct drive fans standard
Einteiliger Einbau, geringe Bauhöhe
Wartungs- und Zugangsvorteile
ASHRAE 90.1-konform
OSHA-konform
The Recold LC Evaporative Condenser is an induced-draft counterflow evaporative condenser with patent-pending heat transfer technology. Its unique design reduces refrigerant charge up to 40 percent and lowers fan energy consumption by up to 50 percent compared to conventional evaporative condensers, while offering installation and maintenance advantages.
Anwendungen
The Recold LC is well-suited for condensing halogenated refrigerants in supermarket refrigeration systems, small refrigerated warehouses and modular HVAC applications.
Installationsvorteile
With standard unit heights less than 10.5 feet, the Recold LC Evaporative Condenser meets many municipal code height requirements and offers advantages for rooftop installations where low visibility is important. Other benefits include single-piece installation, single-point power connection, factory-installed controls, and factory wiring and testing.
Kupfer-Wärmetauscherspule
Copper heat transfer coils resist corrosion and offer greater thermal efficiency, which contribute to the LC Evaporative Condenser’s compact footprint and long service life. With 30-40 percent lighter weight than comparable galvanized steel coils, the copper coils are also bacteriostatic, recyclable, require less refrigerant charge, and are easily circuited to accommodate multiple rack systems.
Verstopfungssicheres Wasserverteilungssystem
Große Sprühdüsen mit einer Öffnung von 1-7/8 Zoll verhindern die Ansammlung von Schmutz und Verstopfungen.
Ventilatoren mit Direktantrieb
Bei Ventilatoren mit Direktantrieb entfällt die routinemäßige Wartung, die normalerweise für riemengetriebene Geräte erforderlich ist, einschließlich der regelmäßigen Riemenspannung und Nachschmierung der Lager. Die Ventilatoren sind werkseitig mit dem Bedienfeld des Geräts verkabelt, das im Werk getestet und am Gerät montiert geliefert wird, um die Inbetriebnahme vor Ort zu erleichtern.
- ECM-Lüfter mit Direktantrieb
Standard fan drives incorporate high-efficiency electronically commutated motors (ECM) with integral speed control. ECM fan drives provide efficient operation at exceptionally low sound levels. - Ventilatoren mit Wechselstrommotor und Direktantrieb (LWA-Modelle)
An optional drive system using NEMA premium efficiency fan motors is available, designed for use with external variable speed drives (VFDs). Models with AC motors (LCA models) deliver the same unit performance as models with ECM drives, with slightly higher sound levels as a tradeoff for improved availability in a world of electronics supply vulnerabilities.
Mehrere Zugangstüren
Six to 10 gasketless doors per cell can conveniently be removed for access to interior components, such as the spray, coil and fill compartments.
Robuste Konstruktion
As a standard, the LC Evaporative Condenser includes a bolted stainless steel collection basin. All collection basin and air inlet parts exposed to circulating water, including coil supports, attaching hardware and optional basin components, are heavy-gauge series 300 stainless steel. Heavy-mill galvanized steel comprises the balance of the tower structure and mechanical supports.
PVC-Lufteinlasslamellen
PVC air inlet louvers restrict splashout and offer easy access to the collection basin from all sides.
PVC-Tropfenabscheider
High-efficiency, triple-pass PVC eliminators limit drift and are removable for inspection.
2. Recirculating water is pumped from the collection basin to the pressurized distribution system and is distributed over the coils.
3. Recirculating water flows over the outside of the coil tubes, removes heat from the refrigerant, and flows onto the fill media below the coil.
4. Air induced through the condenser evaporates a small portion of the recirculating water, rejecting heat to the atmosphere.