MH Fluid Cooler Single Flow Revit Files
The Revit product families for the Marley® MH fluid cooler (“MHF”) provide the basic geometry and typical pipe connections for each unit size of the product line. The product families, one for single-flow models and one for double-flow models, are compatible with Revit version 2012 and later, and may be downloaded at /revit. The instructions below pertain to single-flow MHF models MHF7101 – MHF7109.
Model Number
The model number in the product family dictates the unit plan dimensions, height, coil size and coil material- please choose carefully. Models with copper coil have specific reference to coil material in the product family model number, while models with steel coils do not.
Spuleneinlass- und -auslassanschlüsse
Depending on unit size, standard single-flow MHF models have one to four coil inlet and coil outlet connections per cell. Coil connections default to face C (cased side, air inlet on right) in the Revit family, but may alternately be configured to be located on face A. Standard coil connection(s) for steel coils are beveled for welding and grooved for a mechanical coupling. Standard coil connection(s) for copper coils are copper OD. Connection size defaults to commonly used pipe diameter(s) for the unit size selected.
Recirculating Pump Location
The recirculating water pump for each cell is located on the exterior of the unit, and may be configured to be located on either face C (default in Revit family) or face A. The pump may be located on the same face as the coil connections, or on the face opposite the coil connections.
Optionales Zubehör
Die folgenden optionalen Zubehörteile sind in der Kategorie Strukturell wählbare Parameter:
Ultra Quiet Fan (Models 7107 and 7109 only)
Distribution Basin Platform (face D)
Access Door Platform (face A, face C, or faces A and C)
External Damper (coil section)
Other optional accessories may alter or prevent the use of these options and/or increase the size of the unit.
Mehrere Zellen
Multiple instances of the MHF product family may be inserted into the Revit project for installations having multiple cells. Arrangements with face A of one cell oriented towards face C of another cell are the most common, with coil connections and pumps configured on the outer faces. For installations of more than two cells, additional spacing is required to allow space for pumps and coil connections.
Standard center-to-center cell spacing is listed by model size in the table below. Pump dimensions are not included in the calculation of cell center points.
Zellenabstand von Mitte zu Mitte | ||
Einheitsgröße | Two Cells | Each Additional Cell |
MHF7101 | 73.33” (1863mm) | 103.33” (2625mm) |
MHF7103 | 109.75” (2788mm) | 139.75” (3550mm) |
MHF7105 | 145.75” (3702mm) | 175.75” (4464mm) |
MHF7107 | 145.75” (3702mm) | 175.75” (4464mm) |
MHF7109 | 217.75” (5531mm) | 251.75” (6394mm) |
Freigaben
Sufficient clearance should be provided to allow safe access to the tower and its components. The louver face platform option and the access door platform option show the required clearance for a safety cage on the platform ladder. In addition to the clearances necessary to perform basic tower maintenance, appropriate clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as the width of the air inlet for one cell, and the air discharge clearance should be no less than three fan diameters. Also note that vertical enclosures around the cooling tower should not rise above the fan discharge, otherwise air recirculation may impact performance.
Indem Sie auf „Zustimmen“ klicken, akzeptieren Sie unsere Allgemeinen Geschäftsbedingungen:
Mit der Bereitstellung dieser Informationen erbringt SPX Cooling keine professionellen Dienstleistungen und übernimmt keine Pflichten, Verantwortung oder Haftung gegenüber Personen, die diese Informationen verwenden, einschließlich aller vom Benutzer vorgenommenen Änderungen, für die Gestaltung von Gebäuden und zugehörigen Systemen, die unter Verwendung dieser Informationen erstellt wurden, oder für die Richtigkeit dieser Informationen oder aller Daten, die sich aus der Verwendung dieser Informationen ergeben. Diese Informationen werden „wie besehen“ bereitgestellt und SPX Cooling haftet nicht für Ansprüche, Forderungen, Verletzungen, Verluste, Kosten oder Haftungen jeglicher Art, einschließlich, aber nicht beschränkt auf direkte, indirekte, zufällige oder Folgeschäden, die in irgendeiner Weise aus der Verwendung der Informationen entstehen oder damit in Zusammenhang stehen, unabhängig davon, ob diese Ansprüche, Forderungen, Verluste, Kosten oder Haftungen direkt oder indirekt aus einer Handlung oder Unterlassung von SPX Cooling oder seinen Mitarbeitern und Vertretern resultieren, die sich aus der Verwendung dieser Informationen ergeben.
SPX Cooling übernimmt keinerlei ausdrückliche oder stillschweigende Gewährleistungen oder Garantien, einschließlich, aber nicht beschränkt auf Gewährleistungen der Marktgängigkeit oder Eignung für einen bestimmten Zweck, und macht keine Zusicherungen hinsichtlich der Verwendung oder der Ergebnisse der Verwendung der Informationen hinsichtlich ihrer Genauigkeit, Gültigkeit, Vollständigkeit, Anwendbarkeit oder Einhaltung von Vorschriften oder staatlichen Gesetzen und Vorschriften. Die Verwendung der Informationen birgt gewisse Risiken, und das gesamte Risiko hinsichtlich der Ergebnisse und Leistung der Informationen liegt in der Verantwortung und Haftung des Benutzers.
SPX Cooling behält das Eigentum an allen Informationen und allen Kopien davon sowie alle anderen Rechte und Ansprüche, einschließlich, aber nicht beschränkt auf Patente, Urheberrechte, Marken, Geschäftsgeheimnisse und andere Rechte an geistigem Eigentum, an den Informationen und allen Kopien davon. Durch die Annahme oder Verwendung dieser Informationen erklärt sich der Benutzer damit einverstanden, diese Informationen nur wie hierin ausdrücklich dargelegt zu verwenden, und der Benutzer erklärt sich damit einverstanden, diese Informationen nicht zu verwenden, um die Produkte anderer Hersteller als SPX Cooling, seiner Muttergesellschaften oder Tochtergesellschaften darzustellen.
Sofern in diesen Nutzungsbedingungen nicht ausdrücklich etwas anderes vorgesehen ist, darf kein Teil der Informationen ohne die vorherige ausdrückliche schriftliche Zustimmung von SPX Cooling kopiert, reproduziert, erneut veröffentlicht, hochgeladen, gepostet, öffentlich angezeigt, kodiert, übersetzt, übertragen oder in irgendeiner Weise an einen anderen Computer, Server, eine Website oder ein anderes Medium zur Veröffentlichung oder Verteilung oder für gewerbliche Unternehmen verteilt werden.
Sie dürfen die von SPX Cooling absichtlich zum Herunterladen bereitgestellten Informationen verwenden, vorausgesetzt, dass Sie (1) in allen Kopien dieser Dokumente keine Eigentumshinweise entfernen, (2) diese Informationen nur für Ihre internen Geschäftszweck verwenden und (3) keine zusätzlichen Zusicherungen oder Gewährleistungen in Bezug auf diese Informationen abgeben.
Diese Vereinbarung und alle Streitigkeiten, die sich aus oder im Zusammenhang mit dieser Vereinbarung ergeben, unterliegen den Gesetzen des US-Bundesstaates Kansas, ohne Bezugnahme auf Kollisionsnormen.
Die Produkte von SPX Cooling unterliegen ständigen Verbesserungen. SPX Cooling behält sich das Recht vor, Produktdesign, Spezifikationen und Daten ohne Vorankündigung und ohne Verpflichtung zu ändern.