Marley NC Everest – Applications industrielles lourdes
Accueil / Bibliothèque / Marley NC Everest – Applications industrielles lourdes
Marley NC Everest - Heavy Industrial Applications
Brochures
The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.Langues de documents disponibles