Réducteur® – M Series
Pièces de tour de refroidissement
Détails du produit:
Conçu spécifiquement pour les tours de refroidissement
Designed to meet or exceed the requirements of CTI Std. 111 and AGMA standards
Durée de vie minimale L10A de 100 000 heures sur les arbres d'entrée et de sortie
Joint d'huile à lèvre longue durée sur l'arbre d'entrée
Arbre de sortie étanche avec un anneau labyrinthe sans entretien
Roulements à rouleaux coniques Timken
Two-stage (spiral bevel/helical) gear reduction for efficient power transmission
Combining the proven longevity and performance of Marley’s robust housings and bearings with modern seal enhancements and built-in vibration transducer mounting, the comprehensive M Series eliminates the need for additional pumps, filters or coolers to run properly. External cooling fins and large internal oil passageways both contribute to keeping the M Series running cool and prolonging oil life. It also optimizes cooling tower fan performance with minimal noise, transmission losses and vibration levels. The M Series is a top-tier, advanced alternative to speed reducers such as those produced by Amarillo.
Marley Geareducers withstand the extreme temperatures and humidity of cooling tower environments. And, since we warrant not only the Geareducer, but the thermal performance of the cooling tower it supports, the design, engineering, and manufacture are taken very seriously. This results in more reliable operation and longer life cycle – a superior solution for large industrial and power plant applications.