Sélectionner une page

Marley MD

Tour de refroidissement à contre-courant

Marley MD Cooling Tower

Le Marley MD is a factory-assembled, counterflow cooling tower. For many HVAC and light industrial applications, this design requires less plan area and offers greater site placement flexibility than a comparable crossflow cooling tower. A broader box size selection and more design options have expanded the range of the versatile MD product line. New selections with anti-fouling film-type fill expand the MD’s applications to include process water with high solids content.

Back-to-back installation configurations for all models provide even more site placement adaptability. Optional mechanical access platforms are now available, whether factory assembled or field installed, that allow safe access to the mechanical system, water distribution system, fill and drift eliminators. The Marley MD is a CTI-certified, fully rated cooling tower for a wide range of flow and temperature requirements.

Assemblée

Assemblé en usine
Marque : Marley

Configuration

Contre-courant
Disponibilité : dans le monde entier

Capacité

Flow Rate: 267-2268 gpm
(61-515 m3/hr)

Thermal Capacity: 89-756 tons
(391-3323 kW)

Certifications

Certifié CTI
Conforme à l'OSHA
APPROUVÉ FM
Conforme à la norme ASHRAE 90.1
Certifié Eurovent
Marley MD Cooling Tower 1
Marley MD Cooling Tower 2
Marley MD Cooling Tower 3

Détails

Where space is limited or otherwise restricted, a counterflow cooling tower may be a perfect fit. In addition to taking up less site space, counterflow cooling towers may have a lower installed weight. Plus, piping costs can be reduced because a single inlet is usually standard. Triple-pass inlet louvers limit the sunlight entering the collection basin to reduce the potential for algae growth. Counterflow cooling towers offer easy access to the collection basin from all sides. The wet surface is totally enclosed for protection from environmental elements, and the MD cooling tower utilizes a corrosion-resistant spray system.

Unmatched Reliability
Heavy-duty construction, high-performance design, and our five-year mechanical warranty ensure consistent, fully rated cooling over a wide range of flow and temperature requirements.

Smaller Footprint
Induced-draft counterflow cooling tower design requires less plan area than crossflow cooling towers for many HVAC and light industrial duties. And because the cooling tower’s size typically results in less steel used, its reduced weight requires less support structure.

Low Energy Consumption
Induced-draft counterflow mechanical equipment minimizes the energy consumption by providing a lower fan energy requirement than centrifugal fan counterflow cooling towers.

Ease of Maintenance
SPX Cooling Technologies has worked hard to address the maintenance difficulties long associated with counterflow cooling towers. Our MD cooling tower provides larger access doors, easily removable block fill and other features that simplify maintenance.

Low Sound
The CTI-certified Marley MD cooling tower comes standard with our low-sound fan, suitable for most noise-sensitive situations. Multiple fan and attenuation options are available to meet more stringent sound requirements.

Independently Validated Sound Data
Les tours Marley sont les uniquement des tours de refroidissement en paquet tested per CTI ATC-128 test code by third-party CTI-licensed test agents and certified acoustical engineers. MD sound levels are vérifié de manière indépendante pour respecter les niveaux sonores publiés.

Superior Water Management
To address the “splash-out” problem typically found in other manufacturers’ counterflow cooling tower designs, SPX introduces an industry first: a triple-pass inlet louver that conserves water and improves winter operation.

FM Approval
For applications of two or more cells, the MD tower conforms to the FM Approval Standard for cooling towers, Class Number 4930.

Qu'est-ce qu'une tour de refroidissement ?

ENSEMBLE DE MOUVEMENT D'AIR
Ventilateur à haut rendement has wide-chord design for maximum efficiency at low fan tip speeds.

Cylindre de ventilateur à entrée facilitée ensures full-area, low-turbulent airflow through the cylinder.

Spherical roller bearings are rated at an L10 life of 100,000 hours.

TEFC Fan Motor with a 1.15 service factor, variable torque and special insulation for cooling tower duty extends life cycle.

The MD air movement package including structural support is guaranteed against failure for five years.

SYSTÈME DE DISTRIBUTION D'EAU
Pressurized spray system distributes water evenly over the fill.

Low-clog polypropylene nozzles deliver precise distribution of water over the fill area.

Marley MC thermoformed PVC film fill assembled into packs for easy removal and cleaning. Low-clog film fill also available for dirty water applications.

Marley XCEL drift eliminators limit drift losses to no more than 0.001% of the design flow rate.

STRUCTURE
Induced-draft counterflow design may require less plan area than crossflow cooling towers typically use.

Construction en acier is heavy mill galvanized steel construction standard. Series 300 stainless steel optional.

Assemblage en usine ensures efficient field installation.

Triple-pass inlet louvers limit splash-out and eliminate sunlight from entering the cooling tower collection basin.

VALUE-ADDED OPTIONS
Entraînement Marley System 5 Geareducer – Requires no oil changes for five full years, the lowest maintenance requirements in the industry. Fewer oil changes reduce waste stream and environmental impact. Independent tests prove Marley Geareducer is up to 12 dBA quieter than gearboxes used by other cooling tower manufacturers.

Bassin de collecte en acier inoxydable soudé – For extra protection, all collection basin parts exposed to the circulating water (including structural members that project into the basin) and all basin options are heavy-gauge 300 series stainless steel.

Plateforme de porte d'accès mécanique – The steel structure and bar grating are attached to and supported by the cooling tower, allowing access to the mechanical system, drift eliminators, distribution system and fill. Available factory assembled or for field installation.

Ultra Quiet fan – Wide-chord acoustic geometry fan maximizes efficiency while significantly reducing sound levels.  Fan is constructed of lightweight and durable, corrosion and fire resistant marine grade aluminum.

Sound attenuation – Splash attenuation media installed in the collection basin reduces falling water noise effectively and economically. Fan outlet attenuation is also available.

Low-clog film fill – This option provides a higher degree of clog resistance for dirty water applications.

Basin sweeper piping – Factory-installed sweeper piping helps to limit dirt and debris buildup in the collection basin, augmenting system filtration.

Systèmes de contrôle – Range in sophistication from standard fan starters and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system.

Variateur de vitesse – Provides the ultimate in temperature control, energy management, sound control and mechanical equipment longevity.

Solid state water level control package – Monitors basin water level. Optional configurations include makeup, high water level alarm, low water level alarm, high- and low-level cutoffs, and electric basin heater cutoff.

Electric basin heater – A stainless steel electric immersion heater employs a magnetic contactor and solid-state circuit board to help prevent freezing during cold weather.

Merci pour votre récent achat auprès de SPX Cooling Technologies, Inc. Nous apprécions votre confiance et sommes impatients de vous servir à l'avenir.

Avantages de l'enregistrement de votre produit SPX :

VOUS ÊTES GARANTI ! L'installation de votre produit est vérifiée et la garantie est activée.
VOUS ÊTES AVERTI ! Vous recevez une notification immédiate des informations importantes sur le produit et des alertes de service.
VOUS ÊTES INCLUS ! Vous recevez des invitations à des programmes et événements éducatifs exclusifs, notamment des ateliers de maintenance des tours School of Cool®.
NOUS VOUS ENTENDONS! Vos opinions sur nos produits, services, support technique et programmation sont demandées dans des enquêtes vocales auprès des clients.

Les conditions de garantie limitée de SPX Cooling Technologies s'appliqueront. Pour plus de détails sur votre couverture de garantie, veuillez consulter le certificat de garantie inclus avec votre produit.

Remplissez le formulaire ci-dessous pour enregistrer votre produit. Veuillez vous assurer que les informations fournies sont exactes – tous les champs sont obligatoires pour enregistrer votre produit.

fr_FR