Dispositivo di raffreddamento del prodotto serie SGS PC
Evaporatore industriale
Dettagli del prodotto:
Disponibilità: Nord America | Tonnage range: 5 – 70 tons (17.6kW to 246kW)
Optimized coil geometry, special fin design and a modular fan motor system.
Available in 111 models with various fan discharge arrangements.
1-4 fans discharge available with horizontal, penthouse and 45° down housing.
Tubes are .75” OD staggered in the direction of air flow. Turbo spacers are located between tubes to provide nominal 3 or 4 fins per inch spacing and improve fin efficiency by turbulating the air flow. Tubes also available in 1” OD.
Three fan speeds: 870, 1160, 1750 rpm.
Motors wired in individual terminal blocks | Motor hp range: 1.0 – 7.5hp
Type of fan: cast aluminum propeller for longer air throws and external static pressure up to .5” WG.
Una carrellata di opzioni di materiali per bobine
SGS REFRIGERAZIONE, INC.
827 W. Progresso Dott.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigerazione
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATI
140 Goletta Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
SISTEMI E SOLUZIONI DI REFRIGERAZIONE COOL, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Porto Franco Dott
Montgomery, Texas 77356
936-582-1160
reliant-sales.com
SOLUZIONI MECCANICHE MIDWEST
8125 Lewis Road
Valle d'Oro, MN 55427
952-905-6038
mmsus.com
AMERICA LATINA: FROZTEC
11271 Circonvallazione di interscambio sud
Miramar, FL
954 499 1546
www.froztec.com
CANADA: INTERCOOL REFRIGERAZIONE LIMITATA
Casella postale 1084 Stazione B, Mississauga, Ontario Canada L4Y 3W4
905 624 2665
jandrews@intercool.ca