Coupling
Parti della torre di raffreddamento
Marca: Marley | Tipologia di prodotto: Parti della torre di raffreddamento
Dettagli del prodotto:
Funzionamento silenzioso
No axial separation of hubs
Corrosion resistant materials and coatings
Simple to install
Balancing not required at 1800 rpm
Fast and easy flexible element replacement
Accommodates misalignment in the angular and parallel directions as well as end float
Made in the USA
No axial separation of hubs
Corrosion resistant materials and coatings
Simple to install
Balancing not required at 1800 rpm
Fast and easy flexible element replacement
Accommodates misalignment in the angular and parallel directions as well as end float
Made in the USA
The Marley SofTork™ MC Close Coupling is a flexible element, tire type coupling designed specifically for cooling tower applications.
Couplings consist of two cast ductile-iron, electro-galvanized hubs and clamp rings with stainless steel fasteners. The SofTork coupling has outstanding vibration dampening characteristics. The shock load cushioning is ideal for variable frequency drive applications and has a high degree of flexibility to accommodate misalignment.
Manuale di accoppiamento MC della serie Marley SofTork
pubblicato in Biblioteca, Manuali
Taggato Manuale, softork