Riduttore® – M Series
Parti della torre di raffreddamento
Dettagli del prodotto:
Progettato specificamente per il servizio delle torri di raffreddamento
Designed to meet or exceed the requirements of CTI Std. 111 and AGMA standards
Durata operativa minima L10A di 100.000 ore su entrambi gli alberi di ingresso e di uscita
Paraolio a labbro di lunga durata sull'albero di ingresso
Albero di uscita sigillato con anello a labirinto esente da manutenzione
Cuscinetti a rulli conici Timken
Two-stage (spiral bevel/helical) gear reduction for efficient power transmission
Combining the proven longevity and performance of Marley’s robust housings and bearings with modern seal enhancements and built-in vibration transducer mounting, the comprehensive M Series eliminates the need for additional pumps, filters or coolers to run properly. External cooling fins and large internal oil passageways both contribute to keeping the M Series running cool and prolonging oil life. It also optimizes cooling tower fan performance with minimal noise, transmission losses and vibration levels. The M Series is a top-tier, advanced alternative to speed reducers such as those produced by Amarillo.
Marley Geareducers withstand the extreme temperatures and humidity of cooling tower environments. And, since we warrant not only the Geareducer, but the thermal performance of the cooling tower it supports, the design, engineering, and manufacture are taken very seriously. This results in more reliable operation and longer life cycle – a superior solution for large industrial and power plant applications.