馬利MCW
逆流式冷卻水塔
產品詳情:
可用性: 全世界
流量: 426-1467 gpm (97-333 m3/hr)
熱容量: 142-489 tons (624-2150 kW)
符合 OSHA 標準
地震區的高抗震選項
所有型號均標配低噪音風扇
單或雙入口管道
堅固的 G-235 (Z725) 鍍鋅鋼
300系列不銹鋼可選升級部分或整體結構
5 年機械保固
什麼是冷卻水塔?
Factory assembled or field erected, the 馬利MCW steel forced draft counterflow cooling tower is an ideal solution for sound and space-sensitive applications.
Unlike most forced draft cooling towers, the Marley MCW cooling tower utilizes large access doors for easy entry and exit. In addition this configuration provides easy access to the motors and fans from grade.
設計安靜
All Marley MCW cooling towers are designed for low sound levels by utilizing centrifugal fans and a fully contained water splash zone. In addition, for those applications where sound is more of a concern than typical, consider air inlet or outlet attenuation for the ultimate in quiet cooling tower operation.
長壽命結構
Rugged G235 heavy mill galvanized steel (G600 in Europe/Z600 China) is standard with S300 series stainless steel as an optional upgrade to part or the entire cooling tower structure. ISO certified plants assure quality factory-assembly.
鋼結構
MCW Steel Cooling Towers use heavy-mill galvanized steel or 300 series stainless steel for high-performance under any operating conditions.
High Performance Inside and Out
- Low-sound forward curved centrifugal fans overcome the static pressure imposed by external ductwork for quiet indoor operation
- Fully-enclosed falling splash zone water area ensures low noise
- Air movement system is belt-driven by means of wedge-belts sized for 150 percent of the nominal power
- Water distribution system includes PVC lateral subsidiary pipes and low-clog polypropylene nozzles
- Low air resistance keeps power consumption to a minimum
- Factory-design tested and rated sound attenuators available for air inlet and discharge
Cooling Where and How You Need It
- Low noise
Centrifugal fans and a fully-enclosed falling water area create one of the quietest cooling tower configurations on the market. - Small footprint
Forced-draft, counter-flow design requires considerably less plan area than cross-flow cooling towers typically use. - Indoor friendly
Because of its low noise, small footprint (with knockdown option) and inlet/outlet ducting, the Marley MCW cooling tower is your best option for indoor HVAC applications.
感謝您最近從 SPX 冷卻技術公司購買產品。我們感謝您的惠顧,並期待將來為您服務。
註冊 SPX 產品的好處:
我們向您保證! 您的產品安裝已通過驗證且保固已啟動。
通知您了! 您會立即收到重要產品資訊和服務警報的通知。
你也包括在內! 您將收到獨家教育計劃和活動的邀請,包括 School of Cool® 塔維護研討會。
我們聽到你的聲音! 我們將在客戶之聲調查中徵求您對我們的產品、服務、技術支援和程式設計的意見。
SPX 冷卻技術公司的有限保固條款將適用。有關保固範圍的完整詳細信息,請參閱產品隨附的保固證書。
填寫下面的表格來註冊您的產品。請確保所提供的資訊準確無誤 – 為了註冊您的產品,所有欄位都是必需的。