Alpha III 橫流飛濺填充
冷卻水塔零件
品牌: 馬利 |產品類別: 冷卻水塔零件
Alpha III fill (also known as Alpha III Wing Foot) will increase cooling tower thermal performance capacity vs. wood lath in industrial towers. Variable fill bar spacing is available to provide the required thermal performance.
Alpha III fill bars are corrosion resistant PVC extrusions which are supported by FRP (fiberglass reinforced polyester) grids.
FRP fill grids are extremely inert and tough. Each fill bar is firmly attached to the FRP grid to prevent premature wear on either the grid or the fill bars. The fill bars are designed to prevent sagging, even after prolonged exposure to a cooling tower environment.
Alpha III is a direct replacement for many types of wood lath and ACB fill. The FRP grid can be manufactured to fit virtually any cooling tower regardless of its age or manufacturer.
The rounded upper surface of the fill bars and the smooth surface finish facilitate cleaning.
高效能
重負
Easy cleaning
直接替代木工車床和 ACB 填充
重負
Easy cleaning
直接替代木工車床和 ACB 填充
正品馬利 OEM 零件經過精密設計,可為您提供可靠的產品。雖然其他供應商可能會以最初的優惠價格提供零件,但您可能會面臨性能下降的風險,並失去 FM 和 CTI 評級。馬利 OEM 零件具有值得您信賴的耐用性,因為我們專門為冷卻水塔設計和製造這些零件。
由於工廠運作依賴冷卻水塔性能,因此選擇最高品質的零件(Marley OEM 零件)非常重要。