階梯橫流飛濺填充
冷卻水塔零件
品牌: 馬利 |產品類別: 冷卻水塔零件
概述
The ladder fill configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.
Injection molded polypropylene Ladder fill is extremely inert to chemical reaction.
The ladder fill configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.
Injection molded polypropylene Ladder fill is extremely inert to chemical reaction.
Ladder fill is capable of 150°F water temperature operation.
Ladder fill can be installed in virtually any crossflow cooling tower regardless of its age or manufacturer.
High performance
High temperature capability
Variable spacing
Unique injection molded polypropylene design
High temperature capability
Variable spacing
Unique injection molded polypropylene design
正品馬利 OEM 零件經過精密設計,可為您提供可靠的產品。雖然其他供應商可能會以最初的優惠價格提供零件,但您可能會面臨性能下降的風險,並失去 FM 和 CTI 評級。馬利 OEM 零件具有值得您信賴的耐用性,因為我們專門為冷卻水塔設計和製造這些零件。
由於工廠運作依賴冷卻水塔性能,因此選擇最高品質的零件(Marley OEM 零件)非常重要。