螺旋靶横流喷嘴
冷却塔部件
品牌: 马利 | 产品类型: 冷却塔喷嘴和阀门
The orifice cap is available in 13 diameters ranging from .362 through 1.099. This amount of flexibility allows for a wide range of adjustment in water flow rates and basin water levels.
The Spiral Target nozzle is available in three lengths. The 2.625 nozzle is used on wood, steel, and fiberglass cooling towers where basin support structure does not obstruct the release of water. The 4.875 nozzle is used on larger industrial wood and concrete cooling towers and on applications where clogging might be a concern. The 6.875 nozzle is used on towers where the release of the water has to clear obstructions within the tower structure.
In every application the target portion of the nozzle should be located at the correct distance above the top of the cooling tower fill to obtain maximum water distribution over the fill area.
Patented design orifice
The standard in crossflow nozzle design
Available in 3 lengths to fit virtually every structural configuration
13 orifice diameters available for optimum performance adjustments
无移动部件
水流量调节范围广
The standard in crossflow nozzle design
Available in 3 lengths to fit virtually every structural configuration
13 orifice diameters available for optimum performance adjustments
无移动部件
水流量调节范围广
正品 Marley OEM 零件经过精心设计,可为您提供可靠的产品。虽然其他供应商可能会以初始成本提供零件,但您可能会面临性能降低的风险,并且会失去 FM 和 CTI 评级。Marley OEM 零件提供您可以信赖的耐用性,因为我们专门为冷却塔设计和制造它们。
由于工厂的运行依赖于冷却塔的性能,因此选择质量最高的零件(Marley OEM 零件)非常重要。