馬利CP
逆流式冷卻水塔
產品詳情:
可用性: Europe and the Middle East
流量: 774-4011 gpm (176-911 m3/hr)
熱容量: 258-1337 tons (1134-5878 kW)
CTI and Eurovent Certified
Designed in accordance to Eurocode 3 for steel structures (DIN EN 1993).
Factory-assembled without field welding
Also available in preassembled modules or knock down
Completed tower hoisted after assembly
The Marley CP Cooling Tower is an induced-draft, counterflow tower uniquely designed for space- and sound-sensitive applications. It features a stainless steel internal structure and fiberglass reinforced polyester (FRP) casing to resist corrosion and chemical attack.
A range of heat transfer fill media accommodates clean-to-very dirty water applications. The Marley CP Cooling Tower can be fully factory assembled, partially assembled, or shipped fully knock-down for on-site assembly.
CTI and Eurovent Certified
The thermal performance of the Marley CP Cooling Tower is tested and certified by the Cooling Technology Institute (CTI) and Eurovent.
Mode of Operation
Hot water flows into the cooling tower through PVC (polyvinyl chloride) or polypropylene piping to the water distribution system. Spray nozzles uniformly distribute fine droplets of hot water from above the heat transfer fill. The cooling air is provided by an induced-draft axial fan. Air absorbs the heat from the water by evaporation and convection.
傳熱填充介質
Clean water applications utilize PVC or polypropylene film fill packs. Dirty water containing higher suspended solids content requires clog-resistant or splash fill.
機械設備
The fan is mounted directly on the geared motor shaft. Fan blade pitch is adjustable to process conditions. The low-noise cooling tower duty motor is engineered to withstand high heat and moisture conditions and suitable for continuous operation with a variable frequency drive (VFD). Motor and fan are mounted on a hot dip galvanized (HDG) steel (or optional stainless steel) support structure.
Multiple Cells Configuration
Multi-cell CP Cooling Towers can be installed inline or back-to-back.
Electric basin heater: Immersion heater helps prevent freezing during cold weather.
Electric oil level switch: Monitors geared motor oil supply.
External lube line: Facilitates oil changes.
Maintenance platform: Stable HDG steel work surface provides safe access to mechanical equipment.
Vibration switch: Automatically shuts down motor to help protect against mechanical failure due to high vibration level.
Ultra quiet fan: Maximizes efficiency while reducing sound levels.
感謝您最近從 SPX 冷卻技術公司購買產品。我們感謝您的惠顧,並期待將來為您服務。
註冊 SPX 產品的好處:
我們向您保證! 您的產品安裝已通過驗證且保固已啟動。
通知您了! 您會立即收到重要產品資訊和服務警報的通知。
你也包括在內! 您將收到獨家教育計劃和活動的邀請,包括 School of Cool® 塔維護研討會。
我們聽到你的聲音! 我們將在客戶之聲調查中徵求您對我們的產品、服務、技術支援和程式設計的意見。
SPX 冷卻技術公司的有限保固條款將適用。有關保固範圍的完整詳細信息,請參閱產品隨附的保固證書。
填寫下面的表格來註冊您的產品。請確保所提供的資訊準確無誤 – 為了註冊您的產品,所有欄位都是必需的。