Recold MW 封閉式冷卻水塔

蒸發冷卻水塔

品牌: 馬利 |產品類別: 蒸發冷卻水塔
Recold MW Fluid Cooler 1
Recold MW Fluid Cooler 2
Recold MW Fluid Cooler 3

產品詳情:

  引風逆流閉式冷卻水塔
  可用性: 全世界
 流量範圍: 25 – 1050 gpm (18 – 409 m3/hr) per cell
  Small heat rejection duties
  良好的維護通道
  耐腐蝕銅線圈標準
 符合職業安全與健康管理局標準

The Recold MW is an induced draft, axial fan design with a 減輕重量、防腐蝕的銅線圈 all in a low height configuration. This Evaporative Fluid Cooler is a ruggedly built unit constructed to provide many years of durable, dependable service with minimal maintenance requirements.

Quality materials and workmanship are a key factor in meeting this objective. All units are completely factory assembled and tested to ensure a quick and easy installationno startup problems.

手術
Recold’s MW Fluid Cooler utilizes the efficiency of evaporative cooling, along with the superior corrosion and heat transfer characteristics of copper to efficiently cool process fluid while protecting is from the possibility of contamination. Hot process fluid travels through the inside of the copper coil as cold water is sprayed over the exterior of the coil. Fresh air is pulled up over the exterior of the coil while cold water is sprayed down over the coil in an efficient counterflow arrangement. Heat from the process fluid is transferred to the spray water reducing the temperature of the process liquid. Heat from the spray water is discharged through the atmosphere through evaporation of the spray water.

銅熱盤管
Recold 的銅線圈以實惠的價格提供卓越的耐腐蝕性能。在製造過程中,銅線圈表面迅速形成屏障,免受溫暖、潮濕環境的腐蝕。其他製造商使用更重且更容易腐蝕的材料。銅捲比同類鍍鋅鋼捲輕 30% 至 40%。

Recold 的 5/8 英吋直徑管與銅的高導熱特性相結合,可提供比厚壁鍍鋅鋼更好的傳熱性能。如果線圈損壞,可以使用 Recold 的可選外部接頭輕鬆修復銅線圈,而鍍鋅鋼線圈幾乎無法修復。

Coil tube bundle is constructed of 5/8 inch O.D. copper tubing with stainless steel tube sheets. The copper construction offers a noncorrosive coil for extended service life. The high quality virgin copper tube conforms with the highest standards in quality control to guard against pitting and defects.

卓越的結構
The Recold M series uses Stainless Steel Collection Basins as a standard on all models. All collection basin parts exposed to the circulating water including structural members projecting into the basin, plus attaching hardware, and all basin options are heavy-gauge series 300 stainless steel. The balance of the tower structure, casing and mechanical support are fabricated from heavy mill galvanized steel. The unit is designed for a 30 psf wind pressure on any projected area and ships in one piece.

水循環系統
水循環泵是一種緊密耦合、青銅安裝的離心式機械密封泵。每個泵浦均在工廠安裝並透過管道連接。標準電機為開放式防滴電機,適合戶外使用。循環水直接透過管道輸送到盤管上,盤管利用新鮮空氣流和噴水透過蒸發冷卻來排出熱量。沒有填充介質會弄髒或清潔。

水妝
Recold’s water make-up is provided by a solid brass float valve with arm and float ball installed inside the basin. This allows for stable, trouble free operation, easy observation of the water operating level and maintenance of the valve with unit in operation. The make-up valve is positioned above the overflow connection so that backflow preventors are not required.

風扇部分
The axial fan is statically and dynamically balanced and constructed of glass reinforced polypropylene. The fan housing has curved inlet rings for efficient air entry and discharge. Fans are mounted on a solid steel shaft coated to resist corrosion. Heavy duty, pillow block type, self-aligning ball bearings are located at each end of the fan shaft. Extended lube lines are supplied as standard equipment to allow servicing bearings without removal of fan guard screens.

風扇馬達
Fan motors furnished as standard equipment meet new governmental EPACT efficiency standards and are open drip-proof type suitable for outdoor service. Motors have a 1.15 service factor and are mounted on a heavy duty adjustable base located for easy access. As a standard, the unit uses an energy efficient NEMA framed ODP fan motor suitable for outdoor service.

風扇防護罩
所有移動部件均採用 OSHA 批准的鍍鋅鋼絲網進行保護。每個防護罩均可輕鬆拆除,以便檢修風扇。

漂移消除器
除水器由 PVC 組件製成,部分可拆卸且易於操作。每個部分均採用三斷口設計,可實現氣流的三種變化,深度約為 5 英寸。使用耐用的 PVC 消除了與鍍鋅消除器相關的腐蝕問題。

離散噴塗系統
萬一循環幫浦故障,蒸發冷凝器容量會驟降至設計容量的 10-20% 之間。 Recold 開發了一種可選的緊急離散噴霧系統,可自動從標準噴霧系統切換到緊急系統,在設計條件下提供約 85-90% 的容量,同時維修/更換泵浦。

控制系統
Recold can accommodate control systems ranging in sophistication from standard fan starts and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system. Control options such as variable speed drives provides the ultimate in temperature control, energy management, sound control and mechanical equipment longevity. Solid State water level controls monitor basin water level with solenoid-valve water makeup. Configurations include makeup along with high and low water level alarm and cutoff and electric basin heater cutoff. Consult your local representative for Recold‘s extensive array of controls. 

zh_HK