Marley NC Everest – 重型工业应用
首页 / 图书馆 / Marley NC Everest – 重型工业应用
Marley NC Everest - Heavy Industrial Applications
宣传册
The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.可用的文档语言