Recold JC Revit File
The Revit product family for the Recold® JC evaporative condenser (“JC”) provides the basic geometry and typical pipe connections for each unit size of the product line. The product family is compatible with Revit version 2012 and later, and may be downloaded at /revit.
Coil Inlet and Outlet Connections
Depending on unit size, standard JC models have either one coil inlet and one coil outlet per cell or two coil inlets and two coil outlets per cell. Coil connection(s) are standard copper OD. Connection size defaults to commonly used pipe diameter(s) for the unit size selected. For multi-circuit refrigeration applications, actual connection size and quantity varies depending on the circuiting details of the individual application and should be confirmed in the quotation.
檢修門
Depending on unit size, standard JC models are equipped with between two and nine large rectangular access doors per cell. Standard access door locations are linked to the model number in the Revit family.
多個細胞
Multiple instances of the JC product family may be inserted into the Revit project for installations having multiple cells. Arrangements with Face A (long face, fan on left) of one cell oriented towards Face C (long face, fan on right) of another cell are the most common.
Standard center-to-center cell spacing is listed by model size in the table below.
Center to Center Cell Spacing |
|
單位尺寸 |
Inline |
JC20 – JC30 |
63.00” (1600mm) |
JC38 – JC58 |
70.75″ (1797mm) |
JC63 – JC80 |
85.25″ (2165mm) |
JC90 – JC120 |
107.63″ (2734mm) |
JC135 – JC200 |
128.75” (3270mm) |
JC240 – JC295 |
159.50” (4051mm) |
JC320 – JC350 |
159.50” (4051mm) |
JC375 – JC400 |
168.50” (4280mm) |
JC425 – JC450 |
168.50” (4280mm) |
JC475 – JC525 |
168.50” (4280mm) |
清關
In addition to the clearances necessary to perform basic tower maintenance, appropriate clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as one cell width, and the air discharge clearance should be no less than three cell widths. Also note that vertical enclosures around the cooling tower should not rise above the fan discharge, otherwise air recirculation may impact performance.
點擊「同意」即表示您接受我們的條款和條件:
透過提供此信息,SPX Cooling 並不提供專業服務,並且對使用此類信息的任何人不承擔任何義務、責任或義務,包括用戶對建築物和相關係統的設計所做的任何修改使用此類信息,或保證此類資訊或因使用此類資訊而產生的任何數據的準確性。本資訊以「現況」提供,SPX Cooling 不對任何索賠、要求、傷害、損失、費用或任何類型的責任負責,包括但不限於直接、間接、附帶或後果性損害,以任何方式因使用資訊而產生或與之相關的索賠要求、損失、費用或責任是否直接或間接由SPX Cooling 或其員工和代表的任何行為或不作為造成使用此資訊。
SPX Cooling 不提供任何明示或暗示的保證或擔保,包括但不限於適銷性或特定用途適用性的任何保證,也不就使用或使用結果做出任何陳述。 、適用性或是否符合任何監管法規或政府法律法規。使用資訊涉及一些風險,資訊結果和效能的全部風險由使用者承擔。
SPX Cooling 保留所有資訊及其所有副本的所有權和所有其他權利和權益,包括但不限於資訊及其任何副本中的專利、版權、商標、商業機密和其他智慧財產權。接受或使用此訊息,即表示使用者同意不使用此訊息,除非本文明確規定,且使用者同意不使用此資訊來代表除 SPX Cooling、其母公司或子公司之外的任何製造商的產品。
除本使用條款明確規定外,資訊的任何部分不得以任何方式複製、複製、再版、上傳、張貼、公開展示、編碼、翻譯、傳輸或分發至任何其他電腦、伺服器、網站或未經SPX Cooling事先明確書面同意,用於出版或散佈或用於任何商業企業的其他媒體。
您可以使用SPX Cooling 特意提供的資訊進行下載,前提是您(1) 不刪除此類文件所有副本中的任何專有聲明語言,(2) 僅將此類資訊用於您的內部業務用途,並且(3)不就此類資訊做出任何額外的陳述或保證。
本協議以及因本協議引起的或與本協議相關的任何爭議均應受美國堪薩斯州法律管轄,不涉及任何法律衝突原則。
SPX Cooling 的產品不斷改進。 SPX Cooling 保留修改產品設計、規格和資料的權利,恕不另行通知,且不承擔任何義務。