After many years of operation, cooling towers may require more than routine maintenance and component replacement to achieve the thermal performance necessary to support plant processes. In addition to achieving proper thermal performance, plants also must address the...
The next generation of factory-assembled cooling towers can be delivered up to 60 percent faster than field-erected towers and installed 80 percent faster. Recent developments in factory-assembled cooling tower technology are increasing the applications for...