MC120S 逆流薄膜填充機
冷卻水塔零件
品牌: 馬利 |產品類別: 冷卻水塔零件
Marley MC120 is a high performance film fill system designed for factory-assembled counterflow towers where 12” air travel height logs and a 1⁄2” offset in length of adjacent sheets (staggered bottom) are required.
Textured crossed corrugations provide the surface area and turbulence to develop efficient heat transfer. The corrugations inherently establish uniform fill sheet spacing at 0.45”.
Log packs are nominally 12” in air travel height and 12” deep. Normal pack length is 72” but pack are available up to 120”. Maximum air travel height is 72”.
Packs have a 1⁄2” staggered edge on the air inlet side of the pack that enhances performance and air distribution.
Ideal replacement for Marley MC47 counterflow fill and competitive products with similar fill sheet spacing
High-performance design
Bottom supported
Requires minimum number of supports
Log configuration
High-performance design
Bottom supported
Requires minimum number of supports
Log configuration
正品馬利 OEM 零件經過精密設計,可為您提供可靠的產品。雖然其他供應商可能會以最初的優惠價格提供零件,但您可能會面臨性能下降的風險,並失去 FM 和 CTI 評級。馬利 OEM 零件具有值得您信賴的耐用性,因為我們專門為冷卻水塔設計和製造這些零件。
由於工廠運作依賴冷卻水塔性能,因此選擇最高品質的零件(Marley OEM 零件)非常重要。