MBX Crossflow Film Fill
冷却塔部件
品牌: 马利 | 产品类型: 冷却塔部件
概述
Marley MBX fill is a high performing, bottom supported PVC pack fill with integral louvers and drift eliminators, specifically designed for the Aftermarket.
This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.
MBX fill incorporates highly efficient cellular drift eliminators, integrally molded within the fill sheets. These eliminators may reduce drift emissions from the tower by a factor of 10 or more.
Louvers are also integrally molded within the fill sheets preventing water from escaping and ensuring precise air distribution throughout wide variations in airflow.
MBX fill packs are available in various heights and air travels from 24 inches to 48 inches and can be installed in almost any crossflow cooling tower regardless of tower age or manufacturer. Retrofit kits including MBX fill packs, fiberglass supports, stainless steel hardware and installation instructions are available.
High Performance
Bottom supported crossflow film fill design
Integral louvers
Integral triple-pass eliminators
Bottom supported crossflow film fill design
Integral louvers
Integral triple-pass eliminators
正品 Marley OEM 零件经过精心设计,可为您提供可靠的产品。虽然其他供应商可能会以初始成本提供零件,但您可能会面临性能降低的风险,并且会失去 FM 和 CTI 评级。Marley OEM 零件提供您可以信赖的耐用性,因为我们专门为冷却塔设计和制造它们。
由于工厂的运行依赖于冷却塔的性能,因此选择质量最高的零件(Marley OEM 零件)非常重要。