Marley MC 閉式冷卻水塔
蒸發冷卻水塔
產品詳情:
Forced Draft Counterflow Closed Circuit Fluid Cooler
可用性: 全世界
熱容量: 10 – 186 tons (44 – 818 kW) per cell
流量範圍: 30 – 860 gpm (7 – 195 m3/hr) per cell
External static pressure capability
Centrifugal fan – high fan energy use
Not recommended for outdoor installations
符合職業安全與健康管理局標準
Unlike most forced draft fluid coolers, the Marley MC Fluid Cooler utilizes large access doors for easy entry and exit. In addition this configuration provides easy access to the motors and fans from grade.
設計安靜
All Marley MC Fluid Coolers are designed for low sound levels by utilizing centrifugal fans and a fully contained water splash zone. In addition, For those applications where sound is more of a concern than typical, consider air inlet or outlet attenuation for the ultimate in quiet tower operation.
長壽命結構
Rugged G235 heavy mill galvanized steel (G600 in Europe/Z600 China) is standard with S300 series stainless steel as an optional upgrade to part or the entire tower structure. ISO certified plants assure quality factory-assembly.
MC Steel Fluid Cooler use heavy-mill galvanized steel or 300 series stainless steel for high-performance under any operating conditions.
由內而外的高性能
低噪音前彎離心風機克服外部管道系統施加的靜壓,實現安靜的室內運行
全封閉落水區濺水區確保低噪音
空氣運動系統透過楔形皮帶進行皮帶驅動,其尺寸為額定功率的 150%
配水系統包括 PVC 側支管和低堵塞聚丙烯噴嘴
低空氣阻力使功耗降至最低
工廠設計的經過測試和額定的聲音衰減器可用於進氣和排氣
What every premium installation demands:
Low energy consumption: fluid cooling equipment minimizes the energy consumption of the entire system because it provides lower operating temperatures — saving money while conserving natural resources.
Low noise: centrifugal fans, a fully-enclosed falling water area and optional sound attenuation create one of the quietest fluid cooler configurations on the market.
Smaller footprint: forced-draft counterflow design requires considerably less plan area than crossflow towers.
Ease of maintenance: an extra large entry panel makes the interior of the unit easy to access for service and maintenance. For even greater access, the motor and drive are located outside the plenum area near the grade.