外置光碟 ARD
首頁 / 圖書館 / 外置光碟 ARD
外置光碟 ARD
宣傳冊
The Marley external Disc Anti-Reversing Device (ARD) backstop is a custom designed, welded stainless steel assembly that is bolted directly to a Marley Geareducer® with input shaft diameters from 1.125" up to 2.625".可用的文檔語言