搜尋結果: ”results/search&keywords=nc/P20" | 139 results
保持涼爽新聞中心
見解、圖書館
Marley’s flagship factory-assembled cooling tower, providing higher performance, fast installation and easy maintenance.
圖書館、科技論文
NC stainless steel cooling tower product specifications plus specification meaning and values. Base tower plus options.
About, Cooling Towers
圖書館、手冊
Installation, operation and maintenance instructions - as well as those offered separately on motors, fans, float valves, etc. - are intended to assure that your NC Fiberglass tower serves you properly for the maximum possible time. NC Fiberglass is currently not available in the US and Canada.
宣傳冊、圖書館
Combining above-spec performance with under-budget economy, the NC Fiberglass continues the evolutionary advancement of Marley cooling tower technology. Originally developed as the SC cooling tower in the mid-90s, continuous improvement and refinement has made the NC Fiberglass world class. Not currently available in the US, Canada and Europe.
宣傳冊、圖書館
The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.
Marley NC Fiberglass User Manual – Non Current
圖書館、手冊
Installation, operation and maintenance instructions - as well as those offered separately on motors, fans, float valves, etc. - are intended to assure that your NC Fiberglass tower serves you properly for the maximum possible time. NC Fiberglass is currently not available in the US and Canada.
保持涼爽新聞中心
Video Library
Just how big is a Marley NC Everest cooling tower compared to other Marley NC cooling tower models? Take a look at the differences between Marley NC8407, the Marley NC8414 and the Marley NC8422 cooling towers!
宣傳冊、圖書館
NC Alpha splash-fill cooling tower engineering data, specifications and specification values for base models plus options.
宣傳冊、圖書館
SPX Cooling Technologies embarked on a mission to design a cooling tower like no other in the world. The result, the Marley NC Everest, provides epic customer advantages, including 50% greater cooling capacity, higher energy savings, fewer components and lower maintenance costs.
宣傳冊、圖書館
SPX 冷卻技術公司的正品 Marley 零件在工廠安裝,用於建造您的 Marley 冷卻水塔。為了維護冷卻水塔的優質工程和性能,請堅持在任何服務、維修或重建項目中使用正品馬利零件。
Marley Insight – NC Alpha 冷卻水塔
圖書館、白皮書
The NC Alpha provides the low-clog performance of a field erected splash-fill tower with the convenience and value of the factory assembled NC cooling tower.
Video Library
自 1968 年推出以來,Marley NC 冷卻水塔就設定了高效率和低維護的標準。透過在此處觀看 Marley NC 冷卻水塔的概述,以了解有關冷卻水塔性能的更多資訊:
見解、圖書館
For applications where sound reduction is imperative, Marley® NC® cooling towers are equipped with a choice of best-in-class low sound options.
如何安裝 Marley® NC® 冷卻水塔第 10 集:梯子組裝與安裝
Video Library
如果您的 Marley NC 冷卻水塔包括用於進入風扇甲板的可選梯子,請觀看此影片以確保正確安裝和配置。