MVC20 fill combines properties related to a media’s ability to allow substances to migrate through it, while maintaining thermal efficiency— this then allows for the use of film fill where fouling risks occur.
Each module consists of vertically channeled flat and corrugated surfaces, which essentially avoids contact between the sheets, thus eliminating water concentration. The horizontal corrugations and their location within the sheet promote optimum mixing of air and water. The flutes in the MVC20 fill are vertically and aerodynamically shaped resulting in a reduction of pressure drop.