堪薩斯州歐弗蘭帕克 SPX 冷卻技術,公司。, a full-line, full-service industry leader in the design and manufacture of evaporative cooling towers and air-cooled heat exchangers, announces that new, larger models of Marley MD Everest modular counterflow cooling towers are now available. The larger Marley MD Everest Cooling Tower models, with a maximum flow rate of 12,602 gpm/cell (2862 m3/hr) expand their capabilities to meet today’s process cooling demands, and are suitable for power generation plants, chemical, oil and gas plants, and other process applications with a wide range of thermal loads.

Whether designing a new plant or replacing an aging traditional site-constructed cooling tower, the MD Everest Cooling Tower’s pre-configured design offers significant advantages that enable safer assembly processes, including up to 60 percent faster delivery and 80 percent faster installation compared to field-erected cooling towers.

The MD Everest counterflow tower’s robust structure meets seismic and wind load requirements per ASCE and IBC building codes, and withstands the rigors of process cooling applications using heavy-duty, corrosion-resistant materials. Industrial-strength Marley mechanical components include a five-year maintenance-free System 5 Marley Geareducer® gear drive; energy-efficient, low-clog PVC heat exchange fill media; and Motor Outside Airstream (MOA), standard. The MD Everest Cooling Tower also includes a five-year mechanical component warranty.

MD Everest Cooling Tower arrives onsite in modules that are built and assembled in a controlled factory environment to facilitate high quality and efficient installation. Its thermal performance is certified by the Cooling Technology Institute (CTI), eliminating the need and expense for on-site testing.

zh_HK