减速机® – M Series

冷却塔部件

品牌: 马利 | 产品类型: 冷却塔部件
Marley M Series Geareducer

产品详情:

 出色的耐用性
 专为冷却塔应用而设计
 设计符合或超出 CTI Std. 111 和 AGMA 标准的要求
 输入轴和输出轴的 L10A 最低使用寿命均为 100,000 小时
 输入轴采用长寿命唇型油封
 输出轴采用免维护迷宫环密封
 铁姆肯圆锥滚子轴承
 两级(螺旋锥齿轮/斜齿轮)减速,实现高效动力传输
Proof In Performance
Marley M Series Geareducers are designed and manufactured to directly replace Amarillo brand gear drives in cooling towers for power and industrial applications. In shape and function, their design goes beyond standard AGMA requirements – both to maximize air movement through the tower and to minimize maintenance requirements.
The Marley M Series Geareducer is designed to directly replace gearboxes found in non-Marley cooling towers, specifically Amarillo gear drives. The footprint of the M Series matches comparable Amarillo gear drives, eliminating the need to replace or add other tower components such as the fan hub, driveshaft or adaptor plate. Simplified replacement means the M Series offers the customer significant savings in components and labor costs.

Combining the proven longevity and performance of Marley’s robust housings and bearings with modern seal enhancements and built-in vibration transducer mounting, the comprehensive M Series eliminates the need for additional pumps, filters or coolers to run properly. External cooling fins and large internal oil passageways both contribute to keeping the M Series running cool and prolonging oil life. It also optimizes cooling tower fan performance with minimal noise, transmission losses and vibration levels. The M Series is a top-tier, advanced alternative to speed reducers such as those produced by Amarillo.

Marley Geareducers withstand the extreme temperatures and humidity of cooling tower environments. And, since we warrant not only the Geareducer, but the thermal performance of the cooling tower it supports, the design, engineering, and manufacture are taken very seriously. This results in more reliable operation and longer life cycle – a superior solution for large industrial and power plant applications.

zh_CN